Gemini® Two-Stage Commercial Split System 38AUD

Gemini® Two-Stage Commercial Split System

38AUD

Designed for reliable climate control with energy-efficient cooling and superior HVAC performance.

  • High-Efficiency Cooling
  • Fast and easy installation
Overview

The Gemini® Two-Stage Commercial Split System sets a new standard in commercial HVAC solutions. Paired with the Carrier 40RU series indoor air handlers, this system offers energy-efficient cooling, precise climate control and exceptional reliability. Featuring Puron® refrigerant and meeting ASHRAE 90.1 efficiency compliance, the 38AUD ensures sustainable indoor air quality. With its innovative two-stage cooling, high EER ratings and durable construction, this system delivers dependable, energy-saving performance, whether installed on rooftops or on the ground.

  • AHRI 340/360

  • UL Listed

  • ETL Listed

  • ASHRAE 90.1

Features

At a glance

Compressor Type

Cooling Only

Refrigerant

R-410A

Type

Condensing Unit

Capacity

10 - 20 Tons

Matched Air Handler(s)

40RUA, 40RUQ, 40RUS

Technical Specifications

Alt Text Alt Text

Experience advanced HVAC solutions with Gemini® 38AUD split system for energy-efficient cooling, improved air quality and reliable performance for seamless integration.

Documents

Accessory and Kit Data

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Hail Guard Accessory for Split Systems Heat Pump and Condensing Units 15 and 20 Tons CALVHLGD008A00, CALVHLGD009A00

CALOWAMB004A00-CALOWAMB006A00, CALOWAMB009A00, CALOWAMB030A00-CALOWAMB036A00 Split Systems Accessory Motormaster I Head Pressure Controller 6 to 12.5 Tons

Hail Guard Accessory for Split Systems Heat Pump and Air Conditioning Condensing Units (6-12.5 Ton Cooling, 6-10 Ton Heat Pump)

33WIFISTAT43 Wi-Fi Thermostat

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

CALOWAMB018A00 - CALOWAMB029A00, CALOWAMB037A00 - CALOWAMB042A00 Motormaster® I Head Pressure Controller Accessory for Split System Condensing Units 15 and 20 Tons

Brochure

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

Gemini™ 38AU / 40RU Split System Air Conditioners and Heat Pumps Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Guide Specifications

38AUZ/38AUD Guide Specifications, 21 to 88 kW (6 to 25 Tons), 50 Hz

38AUZ / 38AUD Guide Specifications, 6 to 20 Nominal Tons

Installation

Indoor Fan Rated Airflow (cfm) Data Supplement 38AU/38AUQ/40RU/40RUQ Split Systems 6 to 20 Nominal Tons

Installation Summary Chart for 6 to 12.5 Ton Condensing Units, 6, 7.5 and 10 Ton Heat Pump Units

38AU 16-28 Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AU 07-14 Gemini Air Cooled Condensing Units with Puron (R-410A) Refrigerant

38AUD 16,25 Air-Cooled Condensing Units 50 Hz with Puron (R-410A) Refrigerant

33CSPREMLK PremierLink™ Retrofit Rooftop Controller Version 3.x

Refrigerant Holding Charge Notification, 38AUZ/38AUD Air-Cooled Condensing units, 6 to 20 Nominal Tons

38AU 07-14 Air-Cooled Condensing Units 50 Hz with Puron (R-410A) Refrigerant

Product Data

38AUZ/38AUD 07-28 Air-Cooled Condensing Units, with Puron (R-410A) Refrigerant, 21 kW to 88 kW (6 to 25 Nominal Tons), 50 Hz Units

38AUZ/38AUD 07-25 Commercial Split Systems Air Conditioning Condensing Units, 6 to 20 Tons

REVIT and 3D DRW Files

38AUD Packaged Air Cooled Condenser Units, Dual Circuit, Family REVIT Files

Submittal

38AUZ/D 50Hz Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, Sizes: 07 to 25 (18.3 to 59.2kW)

38AUZ/D 07-28 Air-Cooled Condensing Units with Puron (R-410A) Refrigerant, 60 Hz

Warranty Card

Limited Warranty for Commercial Air Conditioning Condensing Unit with Puron Refrigerant

Need assistance?

Find an expert

Explore our network of trusted dealers for reliable solutions and unmatched service.

Carrier experts provide solutions that blend reliability with advanced technology to help ensure systems perform seamlessly, minimizing maintenance and maximizing peace of mind.