Carrier® Dedicated Outdoor Air Unit 62X

Carrier® 62X Dedicated Outdoor Air System

62X

Efficient, reliable and sustainable ventilation solutions for healthier indoor air quality.

  • Advanced Variable Speed Scroll Compressor
  • Puron Advance™ Refrigerant (R-454B) Technology
  • Factory-Installed DDC Controller with BACnet Compatibility
Overview

The Carrier 62X Dedicated Outdoor Air System (DOAS) ensures energy-efficient ventilation, dehumidification and exceptional indoor air quality for commercial applications. Featuring a variable speed scroll compressor and Puron Advance™ refrigerant (R-454B), the 62X combines sustainability with performance. Designed for diverse climates with an optional energy recovery system, it meets complex ventilation needs while providing reliable climate control. With a factory-installed DDC controller, the 62X supports standalone operation and seamless integration with building automation systems.

  • ETL Listed

  • UL Registered

Features

At a glance

Type

100% Dedicated Outdoor Air, Air-Cooled Cooling Only

Refrigerant

R-454B

Capacity Range

3 - 55 Tons

Airflow Range

350 - 15,000 CFM

Alt Text Alt Text

The Carrier® 62X Series outdoor air unit with a variable speed scroll compressor on the lead circuit and efficient scroll compressors on the lag circuit, all optimized for R-454B Puron Advance™ refrigerant.

Documents

Accessory and Kit Data

Roof Curb Accessory for 62X03-35 Dedicated Vertical or Horizontal Outdoor Air Unit with Optional Energy Wheel

Brochure

A World of Comfort 2025 - Brochure (Printer Version)

Factory Installed Liquid Subcooling Reheat (LSRH) for Carrier’s 62X Air-Cooled DOAS Units

A World of Comfort 2025 - Brochure

Case Study

Pickering Manor Senior Living Community

Huntsville Aquatic Center

Controls

62X 03-55 Controls, Operation, and Start-Up for Design Series (Revision K) Controls Dedicated Outdoor Air Unit

Guide Specifications

62X Guide Specifications, 3 to 55 Nominal Tons

Installation

62X03-55 Dedicated Vertical or Horizontal Outdoor Air Unit with Optional Energy Wheel

Press Release

Press Release - Carrier Introduces 62X Dedicated Outdoor Air System

Product Data

62X03-55 Dedicated Outdoor Air Unit Air Cooled Cooling/Dehumidification Optional Heat, Energy Recovery, 3 to 55 Nominal Tons

REVIT and 3D DRW Files

62X 03-55 Family REVIT Files, Gas Heat, Cabinet ABCD, with Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet ABCD, with No Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet BCDXL, with No Exhaust

62X 10-35 Family REVIT Files, Gas Heat, Cabinet CL, with No Exhaust

62X 10-35 Family REVIT Files, Gas Heat, Cabinet CL, with Exhaust

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet ABCD, with Exhaust

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet BCDXL, with No Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet BCDXL, with Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet ABCD, with Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet ABCD, with No Exhaust

62X 03-55 Family REVIT Files, No Heat or Electric Heat, Cabinet BCDXL, with Exhaust

62X 03-55 Family REVIT Files, Hot Water Heat, Cabinet BCDXL, with No Exhaust

62X 03-55 Family REVIT Files, Gas Heat, Cabinet BCDXL, with Exhaust

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.