https://brandportal.carrier.com/m/232a2ecb7ed1f97/original/packaged-product-outdoor-unit-48ge-50ge-1280x900.png

WeatherMaster® 50GE Rooftop 3-25 Ton High-Efficiency Electric Heat / Electric Cooling

50GE

WeatherMaster® 50GE rooftop units combine Puron Advance™ (R-454B) refrigerant, EcoBlue™ fan technology and flexible staged-cooling choices. Standard 2-stage configurations remain available, while select 6-25 ton 3-stage configurations add Multi-Zone VAV capability with factory-integrated TruVu Product Integrated Control (PIC) for coordinated rooftop and zone-level operation.

  • Puron Advance® (R-454B) Refrigerant
  • EcoBlue™ Technology
48-50GE-MZVAV-overview-graphic
Overview

The WeatherMaster® 50GE rooftop unit delivers efficiency, innovation and adaptability with Puron Advance™ (R-454B) refrigerant, exceeding EPA low-GWP standards. Its EcoBlue™ Fan System operates up to 40% more efficiently, while two-stage cooling and a wide temperature range meet diverse climate needs. Designed to fit Carrier roof curbs from 1989 onward, it enables quick, cost-effective replacements without adapters.

  • UL Registered Firm

  • AHRI 210/240

  • Puron Advance

Features

At a glance

Type

Electric Heat / Electric Cooling

Refrigerant

R-454B

Capacity Range

3 - 25 Tons

Multi-Zone VAV is available on select 3-stage configurations from 6-25 tons.

Efficiency (SEER/IEER)

16.8, 17.7

Cooling/Application

Multi-Zone VAV (MZVAV)

2-stage standard configurations remain available. MZVAV is available only with 3-stage cooling and the factory-integrated TruVu PIC.

Alt Text Alt Text

The WeatherMaster® 50GE has cutting-edge HVAC solutions that saves energy, enhances air quality and simplifies installations with forward-thinking engineering and performance.

Documents

Accessory and Kit Data

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

Electric Heater and Single Point Box Accessory for Electric Cooling Select 6 to 15 Tons, P/N CRHEATER410A-428A, 451A-453A, CRSINGLE 042A00-045A00, 47A00, 049A00-053A00, 064A00-073A00

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRPWREXH068A00 CRPWREXH069A00 CRPWREXH070A00 Power Exhaust Accessory Single Package Rooftop Units 12.5 to 27.5 Tons

Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00

Heater Accessory for Single Package Rooftop Units Select 17.5 to 27.5 Tons P/N CRHEATER454A00-CRHEATER471A00

Brochure

Commercial HVAC Rebates for Unitary & Applied Systems

Untitled Document

Carrier Light Commercial K-12 Vertical - Rooftop Systems

Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems

3-Stage 48/50GE Sell w/MZVAV Sheet

Controls

SystemVu™ Controller Networking Guide

Guide Specifications

50GE Guide Specifications, 3-Stage — 6 to 12.5 Nominal Tons

50GE Guide Specifications, 3-Stage — 15 to 25 Nominal Tons

50GE Guide Specifications, 6 to 12.5 Nominal Tons

50GE Guide Specifications, 15 to 25 Nominal Tons

50GE Guide Specifications, 3 to 5 Nominal Tons

Installation

50GE-*14 WeatherMaster® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant

WeatherMaster® 50GE 15 to 25 ton, Medium Eff., 2 and 3 Stage, Cooling Only

50GE 07-12 WeatherMaster® Single Package Rooftop Cooling Only with Puron Advance™ (R-454B) Refrigerant

WeatherMaster 50GE 3 to 5 tons, High Eff., Electric Cooling Rooftop Unit

Operation

48/50FE 04-30, 48/50GE 04-28 Single Package Rooftop Units with SystemVu™ Controls Version 2.X and Puron Advance™ (R-454B) Refrigerant, Controls, Start-Up, Operation and Troubleshooting

Product Data

48/50GE**17-28 WeatherMaster® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 15 to 25 Nominal Tons

48/50GE**17-28 WeatherMaster® 3-Stage Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B) and EcoBlue Technology, 15 to 25 Nominal Tons

48/50GE04-06 WeatherMaster® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 3 to 5 Nominal Tons

48/50GE**07-14 WeatherMaster 3-Stage Single-Package Gas Heating/Electric Cooling or Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B) and EcoBlue™ Technology, 6 to 12.5 Nominal Tons

48/50GE**07-14 WeatherMaster® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 6 to 12.5 Nominal Tons

REVIT and 3D DRW Files

50GE Electric, 25T REVIT Files

50GE Electric, 10T REVIT Files

50GE Electric, 3-5T REVIT Files

50GE Electric, 6-8.5T REVIT Files

50GE Electric, 17.5-20T REVIT Files

50GE Electric, 12.5T REVIT Files

50GE Electric, 15T REVIT Files

Service

WeatherMaster 50GE 6 to 12.5 Tons, 2 stage, High Eff. Electric Cooling Rooftop Unit

WeatherMaster 50GE 15 to 25, 2 stage, High Eff., Electric Cooling Rooftop Unit

WeatherMaster 50GE 6 to 12.5 ton, 3 Stage, High Eff., Electric Cooling Rooftop Unit

WeatherMaster 50GE 15 to 25 ton, 3 Stage, High Eff., Electric Cooling Rooftop Unit

WeatherMaster 50GE 3 to 5 tons, High Eff., Electric Cooling Rooftop Unit

Warranty Card

Limited Warranty for Light Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.