Omnizone 50BVW Constant Volume Modular Cooling Unit

Omnizone™ Variable Volume Water-Cooled Cooling Unit

50BVW

High-performance climate control with flexibility, reliability and energy efficiency.

  • Innovative fan housing minimizes noise for comfort.
  • EER up to 14.0, aligned with ASHRAE 90.1 compliance.
  • Modular configuration enables seamless installation and customization.
Overview

The Omnizone™ 50BVW Variable Volume Water-Cooled Cooling Unit provides reliable climate control for commercial spaces. With capacities from 30 to 60 tons, it suits renovations, replacements and new constructions. Key features include up to 14.0 EER for energy savings, factory-installed VFD for efficiency and insulated construction for noise reduction. Its modular design allows easy installation and integration for high-rise buildings or complex layouts.

  • ASHRAE 90.1 Compliant

  • UL Listed

Features

At a glance

Heat Rejection

Water-Cooled

Type

Cooling Only, Modular, Variable Air Volume

Capacity Range

30 - 60 Tons

Alt Text Alt Text

Omnizone™ 50BVW blends innovative design, energy efficiency, sustainability and operational flexibility to create comfortable environments.

Documents

Controls

50VQP 210-360 (Cooling Only), and 50BVW Start-Up, Operation and Controls Troubleshooting with SCU Open Controller

Guide Specifications

50BVW Guide Specifications, 30 to 60 tons

Installation

50BV020-064 Omnizone™ Water-Cooled Indoor Self-Contained Systems

Press Release

Omnizone Indoor-Self-Contained Systems Provide Versatile, Efficient Floor-by-Floor Comfort

Product Data

50BV034-064 Omnizone™ Water-Cooled Indoor Self-Contained Systems and Water Source Heat Pumps, 30 to 60 Nominal Tons

REVIT and 3D DRW Files

Omnizone 50BVV/T/W Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.