More Operating Range. More Efficiency. More Confidence.

AquaEdge® 19MV: Unconditional Performance for Today's Most Demanding Buildings

The Carrier AquaEdge® 19MV water-cooled centrifugal chiller is engineered to deliver exceptional efficiency, reliability, and operating flexibility across a wide range of conditions. Featuring proven EquiDrive™ two-stage back-to-back compressor technology with magnetic bearings, the 19MV achieves industry-leading performance while operating quietly and efficiently. Designed for commercial offices, healthcare facilities, data centers, educational campuses, manufacturing environments, and other mission-critical applications, the AquaEdge 19MV helps building owners reduce energy consumption, improve resiliency, and maintain dependable comfort when it matters most.

Find an expert
four-seasons-across-city-skyline
19mv-chiller-with-benefit-callouts

More Operating Range. More Resiliency.

Prepared for Conditions Beyond the Expected

System design conditions provide an important benchmark, but real-world operations often demand more. Unexpected weather events, condenser water temperature fluctuations, changing occupancy patterns, and evolving cooling requirements can push HVAC equipment outside conventional operating ranges.

The AquaEdge® 19MV was engineered specifically to address these challenges. Its expanded operating range helps facilities maintain cooling performance at both low-load and high-demand conditions while supporting energy-saving strategies such as chilled water reset and cold condenser water operation. This flexibility allows building operators to adapt to changing circumstances without compromising performance, helping increase confidence in system reliability while supporting broader building resiliency initiatives. When operating conditions become challenging, the AquaEdge® 19MV is designed to keep moving forward.

performance-metrics-chart-for-19mv

Efficiency Without Compromise

Engineered to Reduce Energy Consumption at Every Load Condition

Many chillers are designed primarily around peak load conditions. However, most buildings spend the majority of their operating life running at partial loads. The AquaEdge® 19MV is designed to perform efficiently not only at design conditions, but also throughout the varying operating scenarios facilities experience every day.

Its advanced compressor and drive train technologies work together to maximize efficiency across a wide operating envelope, helping reduce energy consumption while supporting long-term sustainability objectives. Whether responding to seasonal temperature changes, fluctuating occupancy levels, or shifting building loads, the 19MV continuously optimizes performance to help lower lifecycle operating costs.

equidrive-compressor-cutaway

Innovation at the Core

Powered by Advanced Compression Technology

At the center of the AquaEdge® 19MV is Carrier's EquiDrive™ two-stage back-to-back compressor technology, enhanced with magnetic bearings to deliver exceptional operating performance.

This innovative design helps improve efficiency while reducing mechanical complexity associated with traditional bearing systems. The result is smooth operation, dependable performance, and reduced wear over time. By combining proven compressor architecture with modern magnetic bearing technology, Carrier has created a chiller platform designed to support long-term operational excellence.

19mv-smartview-controls

Intelligent Control & Visibility

Greater Insight. Smarter Decision-Making.

The AquaEdge® 19MV features Carrier SmartVu™ controls that provide operators with intelligent system management and access to critical operational information. With enhanced visibility into system performance, facility teams can make informed decisions that support efficiency goals, identify opportunities for optimization, and maintain reliable cooling operations.

The result is a more connected approach to chiller management that helps teams operate their facilities with greater confidence and control.

Designed to Perform Where It Matters Most

Whether supporting mission-critical operations, accommodating varying occupancy patterns, or maximizing energy savings under changing weather conditions, the AquaEdge® 19MV delivers the flexibility and efficiency needed for today's commercial buildings. Explore how the 19MV adapts to the unique demands of different facility types while helping improve overall plant performance and long-term operational value.

Adapt to Changing Demands

Commercial Offices

From fluctuating occupancy and after-hours cooling to economizer integration and peak demand events, office buildings require flexibility. The AquaEdge® 19MV delivers efficient operation across a wide operating range while helping owners balance energy performance, occupant comfort, and operating costs.

Maintain Comfort When It Matters Most

Healthcare

Healthcare facilities operate around the clock and depend on reliable cooling to support patient care, critical spaces, and regulatory requirements. The AquaEdge® 19MV provides dependable performance, energy efficiency, and operational flexibility to help maintain continuous comfort and system availability.

Support Learning Environments of Every Size

Education

From K-12 schools to higher education campuses, educational facilities face changing occupancy patterns, diverse building types, and increasing sustainability goals. The AquaEdge® 19MV helps optimize energy performance, maintain comfortable learning environments, and deliver reliable operation across classrooms, residence halls, laboratories, athletic facilities, and administrative buildings.

Deliver Reliable Performance Under Pressure

Data Centers

Data centers require consistent cooling to protect equipment and maintain operational continuity. With exceptional efficiency and broad operating capabilities, the AquaEdge® 19MV helps support uptime goals while reducing energy consumption across rapidly changing cooling loads.

Balance Efficiency & Experience

Hospitality

Hotels and resorts experience continuous shifts in occupancy, usage patterns, and seasonal demand. The AquaEdge® 19MV provides efficient, responsive cooling to help maintain guest comfort while supporting operational efficiency and long-term cost savings.

Serve Multiple Spaces with One Solution

Mixed-Use

Mixed-use developments combine residential, retail, office, and entertainment spaces, each with unique cooling requirements. The AquaEdge® 19MV adapts to varying load conditions, helping owners improve overall plant efficiency while supporting diverse occupant needs.

Meet Performance Goals with Confidence

Government & Municipal

Government facilities often face demanding performance requirements, aging infrastructure, and energy management objectives. The AquaEdge® 19MV helps agencies improve efficiency, reduce operational costs, and support long-term facility modernization strategies.

Support Production with Reliable Performance

Manufacturing & Industrial

Industrial facilities rely on consistent cooling to support processes, equipment, and workplace comfort. The AquaEdge® 19MV delivers efficient operation across a broad range of conditions, helping facilities maintain productivity while optimizing energy performance.

commercial-aquaedge-19mv2-chiller

Simplifying Modernization & Installation

Big Performance. Smaller Footprint.

Retrofitting aging equipment or upgrading existing facilities often presents logistical challenges that can impact project schedules and increase complexity. Mechanical room access limitations, space constraints, and installation requirements frequently influence equipment selection.

The AquaEdge® 19MV addresses these concerns through a compact design engineered to support easier installation and modernization projects. Select models are capable of fitting through standard double-door openings, helping simplify transportation and installation in existing facilities.

service-tech-with-19mv-chiller

Service & Lifecycle Support

Performance That Extends Beyond Installation

The value of a chiller extends well beyond commissioning. Long-term efficiency, reliability, and operational performance depend on expert support throughout the equipment lifecycle.

Through Carrier's BluEdge® service platform, customers gain access to service solutions designed to help keep equipment operating efficiently while supporting reliability and long-term asset performance. Carrier's network of experts works alongside facility teams to help maximize uptime, improve system health, and support ongoing operational goals.

engineer-at-desk-working-with-blueprints

PLV Pro™ Software

Smarter Chiller Performance Evaluation Starts with PLV Pro

Carrier's PLV Pro software provides a fast, no-cost way to evaluate chiller system performance using project-specific operating conditions rather than relying solely on generic IPLV-based lifecycle analyses.

To deliver accurate, real-world results, PLV Pro analyzes key variables such as geographic location, building type, chiller plant capacity, chiller quantity, staging methodology, design temperatures, and overall plant configuration. The software leverages pre-calculated load profiles generated with Carrier's Hourly Analysis Program (HAP) energy modeling software, allowing users to quickly compare alternatives, evaluate energy performance, and make more informed decisions with confidence.

Videos

'Experience Unconditional Performance'

It’s time to rethink what you know about chillers. The Carrier AquaEdge® 19MV water-cooled centrifugal chiller is designed to deliver high performance and reliability across a wide operating range, its proven EquiDrive™ back-to-back compression – now with magnetic bearings – and drive train technology provide more operating range while maintaining best-in-segment efficiency at design conditions.

'Compact Footprint Model'

The flagship AquaEdge 19MV Centrifugal is available with a compact footprint model that is 18% less than the original machine.

'EquiDrive™ Compressor'

Carrier’s revolutionary EquiDrive compression and drive train technology provides More Operating Range while maintaining best-in-segment efficiency at design conditions (MORe) for an improvement in both chiller energy efficiency and building resiliency.

'Thru the Door'

The AquaEdge 19MV Water-Cooled Centrifugal Chiller’s COMPACT FOOTPRINT makes for easy installation. Select models (up to 600 tons) fit through 72” x 80” double doors with no disassembly required. Bolt-together construction allows for easy disassembly and reassembly if required.

Ready to rethink what's possible?

Find an expert

Experience a new standard in centrifugal chiller performance.

The AquaEdge® 19MV was designed to help facilities move beyond traditional tradeoffs between efficiency, reliability, and operating flexibility. Whether you're designing a new facility, upgrading aging infrastructure, or evaluating strategies to improve operational performance, Carrier can help you identify the right solution for your goals.