Smart Valves & Smart Damper Actuators
Technical Specifications
Features
Key Features & Benefits
Smart devices support serial communications for precise valve / damper position management without consuming physical I/O on the controller
Connect up to 8 smart devices directly to the actuator sub-network (Act Net) bus on any Act Net-enabled Carrier controller, reducing wiring complexity and installation time
Exact position feedback provided to the i-Vu system for diagnostic purposes
Act Net Auto-address configuration provides quick installation
Smart Valve Selector Tool allows for faster product selection
Ideal for AHUs, heating and cooling coils, FCUs, unit ventilators and VAV re-heat coils
Supports analog (2-10V) connections
Smart Valve Features & Benefits
2-way or 3-way valve and actuator combination options
Product ranges from 1/2” to 6” nominal valve sizes
Fail-Safe (NO/NC) and Non-Fail-Safe (NO, fail open/ NO, fail closed and NC, fail open/NC, fail closed) rotary actuator types
Multiple CV product options
NPT connections on 1/2” to 3” valve sizes, ANSI 125, 250 flanges on 4” to 6” valve sizes
Smart Damper Actuator Features & Benefits
35 in-lb to 360 in-lb actuator torque ranges1
24 VAC / VDC external power supply
Quick running, clear position indication, and manual override
1Depends on actuator size and model.
Valve Models
| 2-Way Valve Model | ||||||||||
| Valve Size (" / mm DN) | Cv Max | LRB | TFRB | LF | AFRB | ARB | GKRB | GRB | ||
| B207-B216 | 1/2” | 15 | 0.3-16 | X | X | - | - | - | - | - |
| B217-B220 | 3/4” | 20 | 4.7-14 | X | X | - | - | - | - | - |
| B221 | 3/4” | 20 | 24 | X | - | X | - | - | - | - |
| B222-B225 | 1” | 25 | 7.4-30 | X | - | X | - | - | - | - |
| B229-B230 | 1-1/4” | 32 | 10-19 | X | - | X | - | - | - | - |
| B231-B232 | 1-1/4” | 32 | 25-37 | - | - | - | X | X | - | - |
| B238-B240 | 1-1/2” | 40 | 19-37 | - | - | - | X | X | - | - |
| B248-B254 | 2” | 50 | 29-240 | - | - | - | X | X | - | - |
| B261-B265 | 2-1/2” | 65 | 60-210 | - | - | - | X | X | - | - |
| B277-B280 | 3” | 80 | 70-170 | - | - | - | X | X | - | - |
| B6250 | 2-1/2” | 65 | 70 | - | - | - | X | X | - | - |
| B6300 | 3” | 80 | 110 | - | - | - | X | X | - | - |
| B6400 | 4” | 100 | 186 | - | - | - | - | - | X | X |
| B6500 | 5” | 125 | 290 | - | - | - | - | - | X | X |
| B6600 | 6” | 150 | 400 | - | - | - | - | - | X | X |
| 3-Way Valve Model | ||||||||||
| Valve Size (" / mm DN) | Cv Max | LRB | TFRB | LF | AFRB | ARB | GKRB | GRB | ||
| B307-B316 | 3/4” | 15 | 0.3-16 | X | X | - | - | - | - | - |
| B317-B318 | 3/4” | 20 | 4.7-7.4 | X | X | - | - | - | - | - |
| B320-B321 | 3/4” | 20 | 14-24 | X | - | X | - | - | - | - |
| B322-B325 | 1” | 25 | 7.4-30 | X | - | X | - | - | - | - |
| B329-B331 | 1-1/4” | 32 | 10-25 | - | - | - | X | X | - | - |
| B338-B341 | 1-1/4” | 40 | 19-46 | - | - | - | X | X | - | - |
| B347-B352 | 2” | 50 | 29-83 | - | - | - | X | X | - | - |
Valve Actuator Models
| Actuator Safeties | Actuator Type | Valve Actuator Model | ||||
| Fail Safe | Spring Return | TFRB | LF | - | AFRB | - |
| Non-Fail Safe | Non-Spring Return | - | - | LRB | ARB | GRB |
| Fail Safe | Electronic | - | - | - | - | GKRB |
| Torque Rating (in-lb) | 22 | 35 | 45 | 180 | 360 | |
| Torque Rating (Nm) | 2.5 | 4 | 5 | 20 | 40 | |
Damper Actuator Models
| Actuator Safeties | Actuator Type | Damper Actuator Model | |||
| Fail Safe | Spring Return | LF | - | AFB | - |
| Non-Fail Safe | Non-Spring Return | - | LMB | AMB | |
| Fail Safe | Electronic | - | - | - | GKB |
| Torque Rating (in-lb) | 35 | 45 | 180 | 360 | |
| Torque Rating (Nm) | 4 | 5 | 20 | 40 | |