i-Vu® XT Router XT-RB

i-Vu® XT Router

Technical Specifications

Features

BACnet Features

 

Features end-to-end encrypted BACnet Secure Connect (BACnet/SC) routing between BACnet/SC hubs and the i-Vu system via BACnet/SC, an encrypted datalink layer specifically designed to meet the requirements, policies, and constraints of minimally-managed to professionally managed IP infrastructures 

Supports concurrent BACnet networks (BACnet/SC and non-BACnet/SC), allowing facilities to migrate to the BACnet/SC environment over time 

Includes two additional BACnet ports to support two simultaneous BACnet MS/TP networks (up to 60 controllers each) to simultaneously route and share data across a wide range of building subsystems 

Can serve as a BACnet Broadcast Management Device (BBMD) routing any BACnet broadcast messages directly to other BBMD devices on the BACnet network 

Supports BACnet Foreign Device Registration (FDR)

 

Hardware Benefits

 

IPv6 and IPv4 networks are supported | 1000 BaseT speed 

Stateless auto-configuration of addresses (SLAAC), static IPv6 addressing, and DHCP IP addressing are supported 

Password protected Ethernet service port at 100 Mbps for system start-up and troubleshooting 

Web sever local access for properties such as network and alarm configuration, notification classes, etc. 

Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for up to 3 days

 

System Benefits

 

Connects seamlessly to the i-Vu building automation system 

Multiple serial communication ports to simultaneously route and share data across a wide range of building subsystems

Specifications

BACnet SupportConforms to the BACnet Router (B-RTR) Standard Device and BACnet BBMD (B-BBMD) Device as defined in BACnet 135. Tested to and listed to Protocol Revision 19 (135-2016). BTL Listing
Power Requirements24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 15W
Communication PortsGig-E: 10/100/1000 BaseT Ethernet port for BACnet/SC, BACnet/IP and/or BACnet/Ethernet communication on the Ethernet at 10, 100, or 1000 Mbps, full duplex | *Support for BACnet/SC requires driver version gen5_106-01-2380 or later
› IPv4: 1000Mbps BACnet IP and DHCP IP addressing
› IPv6: 1000Mbps BACnet IP for static IPv6 addressing and stateless auto-configuration of addresses (SLAAC) *Support for IPv6 requires driver version gen5_106-01-2380 or later
Port S1: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment.
Port S2: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment
Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting.
ProtectionDevice is protected by a replaceable, fast acting, 250Vac, 2A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2.
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days.
LED Status IndicatorsTricolor NET LED to show network status / Tricolor SYS LED to show system status
A TX (Transmit) and RX (Receive) LED for: Gig-E port, Port S1, Port S2
Router AddressingRotary DIP switches set address of router
Environmental Operating RangeOperating: 0 to 140ºF (-18 to 60ºC); 10 to 90% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC); 10 to 90% RH, non-condensing
ComplianceUnited States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: CE mark, EN50491-5-2:2009 , Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment; EN50491-3: 2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS); Low Voltage Directive: 2006/95/EC; RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3;
PhysicalFire-retardant plastic ABS, UL94-5VA

Documents

Need assistance? Ask Carrier.

Get in touch