i-Vu® XT Router XT-RB

i-Vu® XT Router

XT-RB

The i-Vu® XT Router routes BACnet messages between the i-Vu building automation system backbone (BACnet/IP), and a subnetwork of i-Vu controllers (BACnet MS/TP). It connects directly to the Ethernet LAN and provides the i-Vu web server with access to the entire i-Vu system.

Overview

The XT‑RB is a BACnet router that connects field‑level BACnet MS/TP networks to the i‑Vu® building automation system backbone. It enables centralized access, routing, and coordination across multiple controller networks through a single IP‑based infrastructure.

  • BACnet Testing Labs

Features

Technical Specifications

The XT‑RB BACnet Router connects BACnet MS/TP networks to the i‑Vu IP backbone, enabling secure, scalable routing across controller networks.

Documents

Need help finding the right building automation controller solution?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.