i-Vu® XT BACnet® Link XT-LB

i-Vu® XT BACnet® Link

Technical Specifications

Specifications

BACnet SupportConforms to the BACnet Building Controller (B-BC), BACnet Router (B-RTR), and BACnet BBMD (B-BBMD) device profiles as defined in BACnet 135-2012 Annex L, Protocol Revision 14
Power Requirements24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 15W
Communication PortsGig-E: 10/100/1000 BaseT Ethernet port for BACnet/IP, BACnet/Ethernet and/or Modbus/IP networks
S1 MSTP: High-speed EIA-485 port for connecting one of the following network types: BACnet MS/TP or Modbus RTU network at 9.6, 19.2, 38.4, 57.6, 76.8, 115.2 kbps
S2 MSTP: Electrically isolated EIA-485 port for connecting BACnet MS/TP or Modbus RTU network at 9.6, 19.2, 38.4, 57.6, 76.8, 115.2 kbps
S1 and S2 End of Net switch can be turned on to terminate the network segment
Local Access: 10/100 Base T Ethernet port for system start-up and troubleshooting
ProtectionDevice is protected by a replaceable, fast acting, 250Vac, 2A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2.
IntegrationMaximum 1500 third-party BACnet points (BACnet/IP, BACnet MS/TP, or BACnet ARCnet)
Maximum 500 client or server Modbus points (Modbus/IP, Modbus RTU)
Maximum 999 control programs or available memory
Real-Time ClockReal-time clock keeps track of time in the event of a power failure for up to 3 days.
LED Status IndicatorsTricolor NET LED to show network status / Tricolor SYS LED to show system status
A TX (Transmit) and RX (Receive) LED for: Gig-E port, Port S1, Port S2
Router AddressingRotary DIP switches set address of router
Environmental Operating RangeOperating: 0 to 140ºF (-18 to 60ºC); 10 to 90% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC); 10 to 90% RH, non-condensing
Compliance

United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment 

Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment 

Europe: CE mark, EN50491-5-2:2009 , Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment; EN50491-3: 2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS); Low Voltage Directive: 2006/95/EC; RoHS Compliant: 2011/65/EU 

Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3;

PhysicalFire-retardant plastic ABS, UL94-5VA

Documents

Need assistance? Ask Carrier.

Get in touch