i-Vu® XT BACnet® Link
XT-LB
The i‑Vu® XT BACnet Link integrates third‑party BACnet equipment—such as VFDs, boilers, and lighting—into the i‑Vu® building automation system, supporting up to 1,500 BACnet points. It routes communication between BACnet/IP and BACnet MS/TP or ARCnet networks, enabling multiple controller networks to connect through a single i‑Vu backbone.
The XT‑LB is a BACnet integration and routing device that connects third‑party equipment and controller networks to the i‑Vu® Building Automation System. It bridges BACnet/IP, BACnet MS/TP, and ARCnet networks, enabling centralized access, visibility, and coordination across diverse building systems.
Features
The device routes BACnet traffic between the BACnet/IP backbone and downstream BACnet MS/TP or ARCnet networks. This enables multiple controller networks to operate as a unified system while maintaining clear network segmentation. The result is a scalable design that supports both new and existing installations.
The XT‑LB supports multiple controller networks and thousands of integration points, making it well suited for large or growing facilities. Built‑in status indicators and routing functions help maintain stable communication across the system. These capabilities support long‑term expansion without reworking the core automation architecture.
The XT‑LB BACnet Integration Link connects third‑party devices and bridges BACnet/IP and MS/TP networks within the i‑Vu building automation system.