Rectangular Damper with VVT® Zone Controller OPND

Rectangular Damper with VVT® Zone Controller

Technical Specifications

Features

Integral supply air temperature sensor

Demand control ventilation (DCV) sensor input point

Counterclockwise and clockwise damper rotation

Configurable minimum and maximum open damper positions

Optional 0-10V DC output for linking actuators

Specifications

PhysicalDuct Housing: 24 Ga
Damper Blade: 20 Ga
Duct Connection: Standard 'S' Lock and Drive Cleats
Operating PerformanceTorque Rating: 35 in. lb.
Degree of Rotation: 45, 60 or 90 degrees
Pressure Rating: 1 in. wg static pressure

Documents

Brochure

VVT Zoning System Brochure High Resolution 1/21

VVT Zoning System Brochure Print Version 1/21

VVT Zoning System Brochure Low Resolution 1/21

Product Data

i-Vu Open Rectangular Zone Damper with Integrated Controller Product Data Sheet

Need assistance? Ask Carrier.

Get in touch