Rectangular Damper with VVT® Zone Controller
OPND
The VVT rectangular zone damper with the VVT Zone controller is a component of Carrier’s i-Vu Building Automation System. It provides accurate and precise airflow for VVT applications. The factory-integrated VVT Zone controller maintains space temperature by modulating the proper amount of supply airflow through its damper.
The Carrier Rectangular Damper with VVT® Zone Controller (OPND) is designed for VVT applications requiring accurate, responsive airflow control. The factory‑integrated controller modulates supply air to maintain zone temperature while supporting sensing and control functions within the i‑Vu® Building Automation System.
- BACnet International
- BACnet Testing Labs
Features
An integral supply air temperature sensor and demand control ventilation (DCV) input enable responsive control strategies at the zone level. These inputs allow the system to react to real operating conditions, helping improve comfort and ventilation performance without adding external components.
The OPND supports clockwise or counterclockwise rotation, along with adjustable minimum and maximum damper positions. This flexibility simplifies design and installation while allowing airflow limits to be tailored to the specific needs of each zone. Optional analog output capability supports actuator linking when required.
The Rectangular Damper with VVT® Zone Controller OPND provides accurate, configurable airflow control for VVT systems using an integrated zone controller.
Documents
Brochure
VVT Zoning System Brochure High Resolution 1/21
VVT Zoning System Brochure Print Version 1/21
VVT Zoning System Brochure Low Resolution 1/21
Product Data
i-Vu Open Rectangular Zone Damper with Integrated Controller Product Data Sheet