i-Vu® UPC Open
Technical Specifications
Features
Factory-Installed Features
Factory-installed option on rooftops, air-cooled chillers, and water-cooled chillers
Pre-programmed to share equipment data with any BACnet Building Automation System - no on-site engineering required
Supports Carrier communicating space sensors with field programming:
Ideal for single zone rooftop applications
Available in 4 flavors, 2 of which have large, easy-to-read LCD displays
Feature a hidden communication port for network commissioning
Supports plug-and-play connectivity to Carrier’s i-Vu Building Automation System:
Integrated air source linkage algorithm
Built-in user interface graphics, diagnostic trends and alarms
Built-in demand limiting and inherent support for i-Vu Tenant Billing
Field-Installed Benefits
Library of CCN to BACnet mapping templates available for common Carrier equipment, or create your own template using the Snap graphical programming tool
Integrated air source linkage algorithm for plug-and-play connectivity to the i-Vu Building Automation System
Supports demand limiting and i-Vu Tenant Billing
Specifications
| Communication Ports | BAS port (Port 1A): EIA-485 port for BACnet MS/TP communications, Modbus communications or N2 communications (future). Baud rate is DIP switch selectable. LON-OC Port: For connecting a LON Option Card (future) Local Access Port: For system start-up and troubleshooting (115.2 kbps) Rnet Port: For connecting Carrier communicating space sensors |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events. |
| Real Time Clock | Battery-backed real time clock |
| Battery | 10-year Lithium CR2032 battery provides a minimum of 10,000 hours of trend data and time retention during power outages. |
| Status Indicators | LED status indicators for power, network communication, run status and errors. |
| Controller Addressing | Rotary DIP switches set BACnet MS/TP MAC address of controller |
| Listed By | UL-916 (Canadian Std C22.2 No. 205-M1983), CE, FCC Part 15-Subpart B-Class A |
| Status Indicators | LED status indicators for IP and S1 communications, run status, error, power, all outputs, and locator LEDs for controller identification and actuator rotation feedback |
| Environmental Operating Range | Operating: -22° to 150°F (-30° to 66°C), 10-95% relative humidity, non-condensing Storage: -24°F to 140°F (-30° to 60°C), 10-95% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz 10VA power consumption 26VDC (25V min, 30V max) Single Class 2 source only, 100VA or less |
| Dimensions | Length: 5-3/16” (13.2 cm) Width: 4-1/8” (10.5 cm) Depth: 2” (5.1 cm) Weight: 0.44 lbs. (0.20 kg) |