i-Vu® UPC Open
OPN-UPC
Connecting your Carrier equipment to a BACnet MS/TP network has never been easier. Simply connect the UPC Open to the BACnet network, and your Carrier equipment is ready to integrate seamlessly into the i-Vu Building Automation System or any other BACnet Building Automation System.
The OPN‑UPC Open controller bridges Carrier equipment to BACnet MS/TP networks, enabling straightforward integration with the i‑Vu® Building Automation System or other BACnet platforms. Preconfigured data sharing and built‑in tools help streamline commissioning, improve visibility, and support efficient building operations.
Features
Factory-installed options and ready-to-use BACnet mappings minimize on-site setup. Integrated diagnostics, trends, and alarms give operators immediate insight during startup and ongoing operation. The result is less time spent troubleshooting and more consistent system performance.
The controller includes protected power and network connections, LED status indicators, and a battery-backed real-time clock. These features help maintain data integrity during power interruptions and simplify maintenance. Operators gain dependable visibility into system status and performance.
The OPN‑UPC Open connects Carrier equipment to BACnet MS/TP networks, enabling fast integration with i‑Vu or third‑party BAS and simplified commissioning.