i-Vu® Link CIV-L

i-Vu® Link

Technical Specifications

Features

The i-Vu Link also provides BACnet routing capabilities between the i-Vu Building Automation System backbone (BACnet/IP), and a subnetwork of Carrier Comfort Network (CCN), controllers. It connects to the Ethernet LAN and provides access to a network of CCN controllers directly from an i-Vu web server that resides on the Ethernet. It also increases the capacity of the i-Vu System by allowing individual CCN networks, with up to 140 CCN controllers each, to be connected together via the i-Vu System backbone. The i-Vu Link also stores trend data and time schedules for the devices that are connected to it.

Specifications

Communication PortsPort E1: 10/100 BaseT Ethernet port for LAN, BACnet IP, and/or Modbus TCP/IP communications
Port S1: EIA-485 port for CCN Network and/or CCN Service Tool connection (9600 bps & 38.4 kbps)
Port S2: Configurable EIA-485/EIA-232 port for third party network connections, including:
• BACnet MS/TP @9600 bps, 19.2 kbps, 38.4 kbps, and 76.8 kbps
• Modbus (RTU and ASCII modes), @ 9600 bps, 19.2 kbps, and 38.4 kbps
• LonWorks (requires SLTA-10 adapter) @ 38.4 kbps and 57.6 kbps
NOTE: Ports E1, S1 and S2 can operate simultaneously.
ProtectionIncoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected against voltage transient and surge events.
Real Time ClockBattery-backed real time clock
Battery10-year Lithium CR123A battery provides a maximum of 720 hours of time retention during power outages. To conserve battery life, battery backup turns off after a specified number of days defined in the module driver.
Status IndicatorsLED status indicators for BACnet MS/TP communication, Ethernet port communication, and low battery status. 7-segment status display for running, error and power status.
Controller AddressingRotary DIP switches set address of Router.
Listed ByUL-916 (Canadian Std C22.2 No. 205-M1983), CE, FCC Part 15-Subpart B-Class A
Environmental Operating RangeOperating: 0° to 140°F (-18° to 60°C), 10-90% relative humidity, non-condensing
Storage: -24°F to 140°F (-30° to 60°C), 10-90% relative humidity, non-condensing
Power Requirements24VAC +/- 10%, 50-60Hz
24VA power consumption (30 VA with BACview)
26VDC (25V min, 30V max)
Single Class 2 source only, 100VA or less
Power Requirements24VAC +/- 10%, 50-60Hz
10VA power consumption
26VDC (25V min, 30V max)
Single Class 2 source only, 100VA or less
PhysicalRugged aluminum cover and removable screw terminal blocks.

Documents

Installation

Modbus TCP/IP Integration Guide

Modbus EIA-232/485 Integration Guide

i-Vu Link Installation Guide

Modbus Integration Guide i-Vu® Link and i-Vu® Open Link

Product Data

i-Vu Link Product Data Sheet

Need assistance? Ask Carrier.

Get in touch