i-Vu® Link CIV-L

i-Vu® Link

CIV-L

The i-Vu Link module allows you to integrate other manufacturers’ equipment into the i-Vu Building Automation System. Support for BACnet, Modbus®, and LonWorks® protocols is standard, making it easy to tie in equipment such as VFDs, boilers, and lighting in order to complete your Carrier system. Each i-Vu Link module supports up to 500 third party BACnet, Modbus, or LonWorks points.

Overview

The i‑Vu® Link CIV‑L is a networking and integration controller that connects Carrier and non‑Carrier equipment to the i‑Vu® Building Automation System, enabling centralized control, data access, and system scalability across multiple protocols.

Features

Technical Specifications

The i‑Vu® Link CIV‑L connects Carrier and third‑party equipment to the i‑Vu® system for centralized control across BACnet®, Modbus®, and LonWorks®.

Documents

Installation

Modbus TCP/IP Integration Guide

Modbus EIA-232/485 Integration Guide

i-Vu Link Installation Guide

Modbus Integration Guide i-Vu® Link and i-Vu® Open Link

Product Data

i-Vu Link Product Data Sheet

Need help finding the right building automation controller solution?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.