Compliance Through Integration
How Integrated HVAC Equipment & Controls Can Help Commercial Buildings Meet Today’s Energy Codes
Energy codes and building performance standards are raising expectations for how commercial buildings operate, document performance, and adapt over time. For owners, facility managers, and specifiers, that makes the building automation system more than a control interface—it becomes a critical foundation for compliance. When HVAC equipment and controls are engineered together, buildings can be better positioned to execute required control strategies, verify performance, and respond as standards continue to evolve.
In 2024, U.S. commercial buildings consumed roughly 16.45 quadrillion Btu of energy - about 17% of total U.S. energy use - and spent more than $241 billion on it. [i] Numbers of that scale explain why the regulatory landscape around commercial buildings has entered a new era. ASHRAE 90.1-2022, IECC updates, and a growing set of state and municipal Building Performance Standards have collectively repositioned the Building Automation System (BAS). [ii] For an individual commercial building, the BAS is no longer a convenience layer bolted onto the HVAC equipment. It is the mechanism the building uses to demonstrate its HVAC systems are performing the way code requires.
For building owners, facility managers, and specifiers responsible for a specific facility, that shift changes the conversation. A modern BAS is now expected to prove energy performance, execute mandatory control functions, and adapt as codes continue to tighten. The most direct way to meet that expectation is to select a BAS where the HVAC equipment and the controls are engineered together, delivered from a single source, and supported by certified experts.
1. Start with Equipment & Controls Engineered as One System
ASHRAE 90.1-2022 Section 6 contains mandatory DDC provisions covering economizer control, demand-controlled ventilation, supply-air temperature reset, and zone-level control, with limited exceptions. [ii] The compliance risk is rarely the equipment, it is whether the control logic is correctly implemented, verifiable, and maintainable for the specific HVAC equipment it operates.
Equipment and controls synergy directly addresses that risk. When native BACnet controllers are factory-mounted on HVAC equipment from the same manufacturer, when the control programs are pre-engineered around that equipment, and when the entire package is delivered from a single source, three things happen: field programming can be minimized, system commissioning can be faster, and the control logic delivered to the site is engineered around the equipment it operates. Built-in energy-saving strategies and integrated fault detection and diagnostics then provide ongoing evidence that the system continues to perform as designed.
Actionable Insight
During specification, prefer a BAS where the HVAC equipment and controls come from the same source, where controllers can be factory-mounted on the equipment, and where control programs are pre-engineered rather than custom field-built.
2. Prove Performance with an Intuitive, Web-Based Interface
Building Performance Standards, ENERGY STAR Portfolio Manager benchmarking, and jurisdictional energy audits share one requirement: verifiable, continuous, building-wide data. [iii, iv, v] A modern BAS resolves this by consolidating HVAC, lighting integration, meters, and other building systems into a single, intuitive, web-based interface accessible from any authorized device.
Auto-generated graphics, dynamic floor plans, integrated trends, alarms, and dashboards give facility staff a defensible audit trail, the same trail regulators, ratings authorities, and internal stakeholders increasingly expect to see. Because the platform can scale as large or as small as the facility demands and supports a high-number of unlimited simultaneous users, that visibility can grow with the building itself.
Actionable Insight
Before your next disclosure cycle or benchmarking submission, confirm your BAS can produce a continuous energy dataset for your building, from a single interface, without third-party middleware. If it cannot, that is your priority gap.
3. Prepare for Codes to Keep Tightening — Open, Compatible, & Secure
Codes will keep tightening. ASHRAE 90.1 continues to advance energy-efficiency stringency edition over edition, ASHRAE is developing a dedicated pathway for operational-carbon reduction, and state-level Building Performance Standards continue to expand. [vi] The BAS installed today should be ready for the requirements of tomorrow, without a costly rip-and-replace every code cycle.
Three attributes support that readiness. First, native support for open BACnet standards allows integration of lighting, submetering, variable-speed drives, and other systems within the building as new mandates emerge. Second, compatibility with legacy, open-protocol, and modern native controllers lets the building modernize at its own pace. Third, robust built-in cybersecurity — encryption, access controls, and intrusion detection — aligns the BAS with the security expectations attached to today's building infrastructure.
Actionable Insight
Add three questions to every BAS evaluation:
(1) Is it truly open BACnet at the controller and supervisor level?
(2) Can it integrate our existing controllers without wholesale replacement?
(3) Are cybersecurity features embedded, not sold as add-ons?
4. Extend the BAS with Smart Devices, Analytics, and Certified Experts
Regulation increasingly rewards buildings that go beyond baseline control. Smart field devices with embedded fault detection and diagnostics, energy management dashboards, cloud-connected analytics, and an authorized network of certified controls experts turn a BAS from a monitoring tool into a continuous performance system. Together, they help identify performance drift that could affect compliance, before it becomes non-compliance and provide the ongoing expertise that today's codes implicitly assume.
Actionable Insight
Evaluate the BAS as an ecosystem, not a standalone platform. Ask which native smart devices, analytics tools, and certified support services are included, and whether you have a choice of factory-authorized controls experts in your region.
Conclusion: The Bottom Line for Owners and Specifiers
Regulation has changed what a BAS is for. It is no longer a control layer bolted onto HVAC equipment; it is the ecosystem that helps a building demonstrate compliance, perform as designed, and adapt as expectations evolve. The most direct path to that outcome is a BAS where the equipment and controls are engineered together, delivered from a single source, supported by pre-engineered control programs and native smart devices, and installed and maintained by certified experts.
Compliance is no longer episodic. With the right equipment-and-controls foundation, neither is performance.
Works Cited
[i] Center for Sustainable Systems. Commercial Buildings Factsheet. Pub. No. CSS05-05, University of Michigan, 2025, https://css.umich.edu/publications/factsheets/built-environment/commercial-buildings-factsheet.
[ii] American Society of Heating, Refrigerating and Air-Conditioning Engineers. “ASHRAE Strengthens Standard 90.1 Foundation with Renewed Emphasis on Commercial Building Energy Efficiency.” ASHRAE, 16 July 2026, https://www.ashrae.org/about/news/2026/ashrae-strengthens-standard-90-1-foundation-with-renewed-emphasis-on-commercial-building-energy-efficiency.
[iii] Environmental Protection Agency. “Portfolio Manager: What Data Is Required to Benchmark Your Property?” ENERGY STAR Portfolio Manager, n.d., https://portfoliomanager.energystar.gov/pm/dataCollectionWorksheet?dcw.data=%7B%22country%22:%22US%22,%22propertyUsages%22:%5B%7B%22propertyUse%22:%22OTHER%22,%22useType%22:%22OTHER%22%7D%5D%7D. Accessed 24 July 2026.
[vi] Smith, C., and M. Scott. “Building Performance Standards 101: What They Are, Why They Matter, and How Companies Can Prepare.” Sodali & Co., 22 Dec. 2025, https://sodali.com/resources/insights/building-performance-standards-101-what-they-are-why-they-matter-and-how-companies-can-prepare.
[v] ENGIE Impact. “Building Performance Standards.” ENGIE Impact, n.d., https://www.engieimpact.com/capabilities/building-performance-standards. Accessed 24 July 2026.
[vi] American Society of Heating, Refrigerating and Air-Conditioning Engineers. Energy Standard for Sites and Buildings Except Low-Rise Residential Buildings. ANSI/ASHRAE/IES Standard 90.1-2022, 2022. nClose, https://nclose.us.com/wp-content/uploads/2024/02/ASHRAE-90.1-2022-.pdf.