45F Air Terminal

AXIS™ Series 45F Quiet Fan-Powered Terminal

45F

The 45F fan-powered units provide a combination of primary air cooling or plenum induction and reheat to meet most application needs at the lowest possible sound levels.

  • Quiet Operation
  • Precision Airflow Control
Overview

The Axis 45F fan-powered units provide a combination of primary air cooling or plenum induction and reheat to meet most application needs at the lowest possible sound levels.

  • AHRI 880 Certified

  • ETL Listed

Features

At a glance

Type

Fan-Powered

Airflow Range

Up to 3,660 CFM

Primary & Fan Airflow

a view of a contemporary hotel room a view of a contemporary hotel room

The 45F fan‑powered VAV units feature a premium, low‑sound design with flexible configurations, IAQ lining options, durable construction, and a series fan arrangement that delivers quiet, constant airflow.

Documents

Guide Specifications

45FD,FN,FT Guide Specifications, 90 to 3600 Nominal cfm

Product Data

45F,J,M,N,Q,R Standard, Quiet, and Low Profile Fan Powered Variable Air Volume Terminals 100 to 3900 Nominal Cfm

REVIT and 3D DRW Files

45F Fan-Powered Terminal Unit Family REVIT Files

Need help? Explore our network of trusted experts or connect with a local HVAC specialist.

Find an expert

Trust our network to help you find the perfect solution.

Our systems are designed for durability and ease of maintenance, providing dependable performance for years to come.