The AXIS™ 35L Dual-Duct VAV Terminal is designed to enhance climate control in commercial HVAC systems. With airflow capacities ranging from 45 to 3,700 CFM, this low-profile terminal optimizes indoor air quality and energy efficiency by varying air volume delivered from hot and cold supply ducts. Featuring robust construction and flexible control systems, the AXIS™ 35L ensures reliable air distribution for improved comfort and operation. Whether you're upgrading or maintaining an existing system, the 35L stands out as a durable, efficient and adaptable choice for commercial environments.
-
AHRI 880 Certified
Features
22-gauge galvanized steel casing is built to withstand rigorous environments. This reliable design ensures long-term performance and durability.
The NEMA 2 control enclosure protects vital components, simplifying upkeep.
Factory-installed controls and ready-to-use duct connections ensure smooth integration into HVAC systems.
Boost HVAC performance with the AXIS™ 35L air terminal. Achieve superior indoor air quality, energy savings and system reliability.
Documents
Application
35L_N-C-4190: ComfortID Variable Volume Dual Duct with Demand Controlled Ventilation Control Package 4190
35L_N-C-4160: ComfortID Constant Volume Dual Duct Control Package 4160
35L_N-P-1505: Dual Duct Terminal Pneumatic Control Sequence 1505, RA/NC/NC, Multi-Function Control, Inlet Airflow Sensing
35L_N-P-1500: Dual Duct Terminal Pneumatic Control Sequence 1500, DA/NC/NC Multi-Function Control, Inlet Airflow Sensing
35L_N-P-1503: Dual Duct Terminal Pneumatic Control Sequence 1503, DA/NO/NC, Multi-Function Control, Inlet Airflow Sensing
35L_N-P-1501: Dual Duct Terminal Pneumatic Control Sequence 1501, DA/NC/NO, Multi-Function Control, Inlet Airflow Sensing
35L_N-P-1502: Dual Duct Terminal Pneumatic Control Sequence 1502, DA/NO/NO, Multi-Function Control, Inlet Airflow Sensing
35L_N-A-2400: Dual Duct Terminal Unit Analog Control Sequence 2400, DA - Heating and Cooling Control, Hot Inlet and Cold Inlet Sensor Location
35L_N-P-1504: Dual Duct Terminal Pneumatic Control Sequence 1504, RA/NC/NC, Multi-Function Control, Inlet Airflow Sensing
35L_N-P-1506: Dual Duct Terminal Pneumatic Control Sequence 1506, RA/NC/NC, Multi-Function Control, Inlet Airflow Sensing
35L_N-P-1507: Dual Duct Terminal Pneumatic Control Sequence 1507, RA/NC/NC, Multi-Function Control, Inlet Airflow Sensing
35L/M/N-C4160: ComfortID Constant Volume Dual Duct Control Package No. 4160
Brochure
A World of Comfort 2025 - Brochure (Printer Version)
Axis Overhead Air Terminals Brochure
A World of Comfort 2025 - Brochure
Drawings
35L-202-1: 35L Base Unit with Optional Unit Accessories
Guide Specifications
35L, 35N Guide Specifications, 50 to 7100 Nominal Cfm (35L), 50 to 3700 Nominal Cfm (35N)
Installation
35L,N Dual Duct Terminal Units Variable Volume System
Product Data
35L, 35N Dual Duct, Variable Air Volume Terminal Units, 50 to 7100 Nominal Cfm
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment