Toshiba Carrier u-Series Compact 4-Way Cassette MMUM-UB

Toshiba Carrier u-Series Compact 4-Way Cassette

MMUM-UB

Unit distributes conditioned air in four directions for even comfort.

Loading dealer information...
Overview

The Toshiba Carrier U-Series Compact 4-Way Cassette Indoor Unit delivers conditioned air in four directions to provide even comfort throughout the space. Designed to fit a standard 2’ x 2’ ceiling grid, it offers a clean, low-profile installation that blends seamlessly into many environments. With an energy-efficient DC fan motor, multiple fan speeds, and features like a built-in condensate lift and optional ventilation, it provides reliable and flexible performance.

Features

At a glance

Type

Cassette

Power Source

208/230-1-60Hz power supply

Application

Residential & Light Commercial

Sound Level

As low as 31 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

woman sits at desk in home with carrier vrf system installed woman sits at desk in home with carrier vrf system installed

Elevate your comfort with VRF technology, delivering energy-efficient and reliable HVAC solutions designed for consistent, year-round performance.

Documents

Brochure

Toshiba-Carrier Opti-V Office & Retail Vertical

Toshiba-Carrier Opti-V Multifamily Vertical

Toshiba Carrier Opti-V Heat Pump Consumer Brochure

Warranty Card

Limited Warranty for Variable Refrigerant Flow Units

California residents please see Proposition 65

Need expert advice?

Find a local expert

Answers from trusted experts.

Local Carrier dealers can help answer questions and find the best solutions for you and your home.