Toshiba Carrier u-Series Multipoise Air Handler
MMDV-UB
Delivers efficient, year-round comfort with flexible installation options and variable capacity operation.
The Toshiba Carrier Multipoise Air Handler is a versatile and efficient solution designed to deliver year-round comfort. With flexible installation options—including vertical, horizontal, left, and right airflow configurations—it can fit easily into a variety of spaces throughout your home. An integrated electronic expansion valve provides precise refrigerant control, allowing the system to modulate from 20–100% capacity to match real-time temperature demands for consistent comfort and improved efficiency.
Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Finned tube heat exchanger
- Suitable for Puron Advance™ refrigerant
- Single point electric connections
- Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts and compressor limited warranty. If not registered within 90 days, the warranty will be a 5-year parts and 7-year compressor limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.
At a glance
Type
Air HandlerPower Source
208/230-1-60Hz power supplyApplication
Residential & Light CommercialSound Level
As low as 42 decibelsSize
Available in various sizes to accommodate most homesRefrigerant
Puron Advance™Elevate your comfort with VRF technology, delivering energy-efficient and reliable HVAC solutions designed for consistent, year-round performance.
Documents
Brochure
Toshiba-Carrier Opti-V Multifamily Vertical
Toshiba-Carrier Opti-V Office & Retail Vertical
Toshiba Carrier Opti-V Heat Pump Consumer Brochure
Warranty Card
Limited Warranty for Variable Refrigerant Flow Units
California residents please see Proposition 65