Toshiba Carrier u-Series Medium Static Duct MMDB-UB

Toshiba Carrier u-Series Medium Static Duct

MMDB-UB

Offers compact, concealed comfort with a low-profile design

Loading dealer information...
Overview

The Toshiba Carrier Medium Static Duct Indoor Unit is designed for single-room hideaway or ducted applications where discreet installation is preferred. With a compact height of just 10.9 inches and the ability to handle up to 0.8 in. wg of external static pressure, it is well suited for plenum spaces and longer duct runs. An energy-efficient DC fan motor, multiple fan speeds, and a built-in condensate lift help deliver reliable, flexible comfort.

Features

At a glance

Type

Ducted Unit

Power Source

208/230-1-60Hz power supply

Application

Residential & Light Commercial

Sound Level

As low as 30 decibels

Size

Available in various sizes to accommodate most homes

Refrigerant

Puron Advance™

woman sits at desk in home with carrier vrf system installed woman sits at desk in home with carrier vrf system installed

Elevate your comfort with VRF technology, delivering energy-efficient and reliable HVAC solutions designed for consistent, year-round performance.

Documents

Brochure

Toshiba-Carrier Opti-V Office & Retail Vertical

Toshiba-Carrier Opti-V Multifamily Vertical

Toshiba Carrier Opti-V Heat Pump Consumer Brochure

Warranty Card

Limited Warranty for Variable Refrigerant Flow Units

California residents please see Proposition 65

Need expert advice?

Find a local expert

Answers from trusted experts.

Local Carrier dealers can help answer questions and find the best solutions for you and your home.