Carrier Smart Thermostat Advanced featuring InteliSense™
TSTATCCIAWF-01
Experience personalized comfort made simple through intelligent, user-friendly innovation.
The Carrier Smart Thermostat Advanced featuring InteliSense™ is designed for quick, seamless installation with step-by-step setup through the Carrier SmartHome app. Once connected, you can adjust temperatures from anywhere, create personalized comfort schedules, monitor system status through the illuminated LED edge, and take advantage of smart home integration. It is also capable of firmware updates to the thermostat and select Carrier equipment, unlocks our patent-pending ComfortAdjust™ feature on select products, and features InteliSense™ for improved customer service.
Features
Control your system from anywhere using the Carrier SmartHome app for iOS® and Android® devices. Stay connected to your home comfort system at all times¹.
Simply scan the Smart Home QR code on the back of the thermostat to easily connect with most third-party smart home systems.
Intuitive LED lighting provides instant system feedback at a glance, using color-coded indicators for heating, cooling, and fan-only modes.
When paired with the 27VPA9 variable-speed heat pump, ComfortAdjust™ intelligently manages indoor comfort through up to 21 adaptable stages of heating and cooling. The result is consistent temperatures, quieter operation, and enhanced humidity control for year-round comfort.
When paired with the Performance 27VPA9 variable-speed heat pump, the thermostat enables over-the-air equipment updates.¹² Keeping software up to date helps maintain peak performance and may help minimize service calls.
Compatible with single- and two-stage systems and one indoor air quality accessory, delivering tailored comfort solutions for your home.
The Carrier Smart Thermostat Advanced featuring InteliSense is covered with a five-year connected warranty³ upon timely registration and connection.⁴
Experience smart comfort control with the Carrier Smart Thermostat Advanced featuring InteliSense, engineered to make life easier and energy savings effortless.
Documents
California residents please see Proposition 65
Legal disclaimer
1. When purchased through and installed by a Carrier expert. See warranty certificate for complete details and restrictions.
2. When connected to the Internet through a Wi-Fi® network.
3. SmartSave occasionally adjusts your thermostat set point or HVAC system up to 4 degrees, while giving you the flexibility to reset your thermostat to your desired comfort level at any point from the thermostat or the Carrier SmartHome app. Reducing energy usage during higher rate, peak demand periods contributes to electricity savings on your utility bill. Savings and ability to save energy may vary depending on your location, utility provider, home, equipment, weather, and other factors. Continued participation is required for ongoing incentives. Program and incentives are subject to change. See Program Terms & Conditions for complete details.
4. See warranty certificate for complete details and exclusions.
5. The Carrier Smart Thermostat is covered by a two-year parts limited warranty. The warranty period is extended to five years when the following conditions are met within 90 days of installation: Thermostat is properly registered, is connected to Wi-Fi®, and data sharing permissions are enabled except in jurisdictions where warranty benefits cannot be conditioned upon registration.