Infinity® 96 Gas Furnace
59TN6
Premium comfort and efficiency, optimized for your home.
The Infinity 96 Gas Furnace is designed for ultimate energy efficiency and comfort. Featuring up to 96.7% AFUE, enjoy lower heating costs while keeping your home consistently warm. Its variable-speed blower motor ensures precise airflow and quiet performance year-round. With smart, two-stage operation, this furnace adapts to your home’s needs, running in low stage up to 90% of the time for enhanced efficiency and comfort. Additionally, Ideal Humidity System™ technology can help improve indoor air quality, dehumidifying your home even during humid summer months.
-
ENERGY STAR® Certified*
Features
Smart Infinity electronics and Comfort Heat Technology® helps predict the need for heating based on previous furnace cycles, resulting in fewer temperature fluctuations.
The Ideal Humidity System actively manages humidity levels, ensuring year-round comfort and improved air quality.
InteliSense allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your furnace with an Infinity System Control, grant permissions for data-sharing, and enjoy an improved customer experience.
The fully insulated cabinet minimizes noise levels for extremely quiet operation, creating a peaceful indoor environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ Lifetime heat exchanger limited warranty upon timely registration.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
Up to 96.7% AFUEGas Valve Technology
Two-stageBlower Motor Type
Variable-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesExperience premium comfort and energy savings with the Infinity 96 Gas Furnace, tailored perfectly to your home’s needs.
Works great with
Customer Reviews
4.4 /5
4.4 rating of Reviews (247)
Great product
October 3, 2026
So quiet and efficient and my home's temperature is always just right. Our energy costs have gone down even with the increases we’ve all been dealing with across the country
friendly, efficient and respectful
September 27, 2026
furnace is great! runs well and fairly quietly. doesnt quite reach the corners for warm or cold air.
New replacement furnace 59TN6C working great.
September 8, 2026
Very satisfied with this new furnace
Infinity Gas Furnace
August 29, 2026
Installed about one and a half years ago and it has helped change our energy usage from good to great.very energy efficient.
Well worth the money.
August 21, 2026
This is basically the backup heat source. When it starts, the house will warm up very quickly.
Gas Furnace
August 15, 2026
Very quiet and efficient.
Documents
Brochure
Infinity 90% Gas Furnaces Consumer Brochure
Carrier Gas Furnace Comparison Flyer
Carrier Gas Furnace Trade-In Allowance Brochure
Owner's Manual
Condensing Gas Furnace Owner's Manual
Chaudière à condensation à gaz
Warranty Card
Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger
Carrier Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes
California residents please see Proposition 65
*Certain sizes meet ENERGY STAR® version 5.0 South (95%+) criteria for gas furnaces, depending on orientation specific AFUE. See Product Specifications for details.
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).