Performance™ 96 Gas Furnace
59SP6
Dependable heating with energy efficiency, and smart technology benefits.
The Performance 96 Gas Furnace is an ENERGY STAR® certified furnace that pairs cutting-edge innovation with exceptional comfort. It offers up to 97% AFUE efficiency, delivering reliable warmth and premium energy savings. Its innovative InteliSense™ technology—when paired with an ecobee for Carrier Smart thermostat and data-sharing permissions enabled—allows your dealer to remotely monitor system performance for efficient diagnostics and service, delivering dependable comfort with enhanced serviceability.
- ENERGY STAR® Certified*
Features
Enjoy dependable warmth with standard comfort technologies that can maintain consistent indoor temperatures.
When paired with a compatible two-stage air conditioner or heat pump, this furnace enhances humidity control for a more balanced indoor climate.
InteliSense collects key equipment performance data and shares it with your dealer, giving you confidence that your system is running smoothly. Just pair your furnace with an InteliSense-enabled Carrier smart thermostat and grant permissions for data-sharing to enjoy a streamlined service experience.
Designed with a fully insulated cabinet to minimize noise, making it ideal for peaceful relaxation at home.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ Lifetime heat exchanger limited warranty upon timely registration.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
Up to 97% AFUEGas Valve Technology
Single-stageBlower Motor Type
Variable 25-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesExperience high-performance heating with energy savings and smart features to simplify serviceability.
Works great with
Documents
Brochure
Performance Series 90% Gas Furnaces Consumer Brochure
Carrier Gas Furnace Comparison Flyer
Carrier InteliSense Technology Consumer Flyer
Owner's Manual
Condensing Gas Furnace Owner's Manual
Chaudière à condensation à gaz
Warranty Card
Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger
California residents please see Proposition 65
*Certain sizes meet ENERGY STAR® version 5.0 North (97%+), or ENERGY STAR® version 5.0 South (95%+) criteria for gas furnaces, depending on orientation specific AFUE. See Product Specifications for details.
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).