Performance™ 80 Low NOx Gas Furnace
58SP1
Reliable comfort with reduced emissions and smart features.
Stay comfortable and environmentally conscious with the Performance 80 Low NOx Gas Furnace. Designed to meet California’s strict NOx emission standards, it’s a cleaner choice for the planet. With 80% AFUE efficiency, this furnace balances energy usage for moderate energy savings. Equipped with InteliSense™ technology, it offers advanced remote diagnostics for seamless maintenance when paired with an ecobee for Carrier Smart thermostat and with data-sharing permissions enabled. Its variable 25-speed blower can elevate cooling efficiency when matched with a compatible heat pump or air conditioner, while its fully insulated cabinet minimizes sound for quiet operation.
Features
Enjoy dependable warmth with standard comfort technologies that can maintain consistent indoor temperatures.
When paired with a compatible two-stage air conditioner or heat pump, this furnace enhances humidity control for a more balanced indoor climate.
InteliSense collects key equipment performance data and shares it with your dealer, giving you confidence that your system is running smoothly. Just pair your furnace with an InteliSense-enabled Carrier smart thermostat and grant permissions for data-sharing to enjoy a streamlined service experience.
Engineered with a fully insulated cabinet, this furnace operates with minimal noise to ensure a peaceful home environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ 20-year heat exchanger limited warranty.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
80% AFUEGas Valve Technology
Single-stageEmissions
Low NOx for CaliforniaBlower Motor Type
Variable 25-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesExperience reliable comfort and modern convenience with the Performance 80 Low NOx Furnace, tailored to reduce emissions and enhance your furnace’s serviceability.
Works great with
Customer Reviews
5.0 /5
5.0 rating of Reviews (1)
efficent
April 23, 2026
efficent
Documents
Brochure
Performance Series 80% Gas Furnaces Consumer Brochure
Carrier InteliSense Technology Consumer Flyer
Owner's Manual
80%, Induced Combustion, Gas Furnace, Owner's Manual
Warranty Card
Carrier Limited Warranty for Non-Condensing Gas Furnace
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.
This furnace does comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).