Performance™ 16 Air Conditioner
26SPA6
Efficient comfort with smart technology for peace of mind.
Overview
The Performance 16 Air Conditioner with InteliSense™ technology strikes the right balance between affordability and long-term energy savings. With up to 16.5 SEER2 and standard comfort features, this air conditioner ensures a reliable and efficient cooling experience. InteliSense technology enables advanced system diagnostics, giving your dealer the ability to troubleshoot remotely, delivering convenience and faster service. Pair with the ecobee for Carrier Smart Thermostat to unlock connected comfort and enjoy seamless system monitoring.
Features
Equipped with standard comfort features, it ensures a consistent cooling experience tailored to create a comfortable living environment day and night.
Provides dependable humidity regulation, creating a more comfortable indoor environment. For enhanced humidity control, consider options with two-stage or variable-speed compressors.
Allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your air conditioner with an InteliSense-enabled Carrier smart thermostat, grant permissions for data-sharing permissions, and enjoy an improved customer experience.
Operates with a sound level as low as 67 decibels, providing dependable cooling with minimal disruption to your home's quiet atmosphere.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
At a glance
SEER2 Cooling Efficiency
Up to 16.5EER2 Cooling Efficiency
Up to 14.5Sound Level
As low as 67 decibelsCompressor Type
Single-stage with compressor sound blanketRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
WeatherArmor™ Ultra CabinetCombine energy efficiency with smarter comfort and enjoy savings that make a difference.
Works great with
Customer Reviews
4.1 /5
4.1 rating of Reviews (46)
Mitch
November 15, 2026
Worked like a charm!!!
4 ton carrier unit
November 10, 2026
Great ac so far, no issues
Excellent Unit
November 10, 2026
Worth the money
Great purchase
November 9, 2026
Furnance and AC
New Furnace and Air
October 19, 2026
Product is working well but in a small condo the noise level is high due to its location in the condo itself and the return duct.
Noisy
October 16, 2026
Constantly on/off
Documents
Brochure
Performance Series Air Conditioners with Puron Advance
Carrier AC Comparison Consumer Brochure
Carrier InteliSense Technology Consumer Flyer
Owner's Manual
Homeowner's Manual for Split System Air Conditioners Using R-454B Refrigerant
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.