3-Phase Heat Pump 38VMH

Carrier 3-Phase Heat Pump

38VMH

The Carrier 38VMH VRF heat pump system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring.  Heat pump capacity ranges from 6 tons up to 36 tons in a modular design, available as single, double or triple module.

  • Versatile modular design
  • High Performance

Overview

The Carrier® 38VMH VRF heat pump outdoor unit is a modular, high‑performance solution designed for commercial buildings requiring scalable and efficient heating and cooling. Available in single, dual, or triple module configurations, the system delivers capacities from 6 to 36 tons and supports connection of up to 64 indoor units using a 2‑pipe heat pump design. Inverter‑driven scroll compressors and DC inverter fan motors provide efficient operation across a wide ambient range, while compliance with NEC, ETL, and AHRI 1230 standards makes the 38VMH a reliable choice for multi‑zone commercial HVAC applications.

Features

At a glance

Type

3-phase heat pump

Capacity Range

6.0 - 36.0 Tons

Carrier® 38VMH VRF heat pump outdoor unit delivers 6–36 tons of modular performance, connecting up to 64 indoor units with inverter‑driven efficiency.

Documents

Need help finding the right VRF system?

Find a local expert

Find a local expert.

Carrier experts can help identify the best approach to meet the needs of your building & budget.