TS2 Series Thermostats

Technical Specifications

Specifications

Product TypeFCU Thermostat
Application Options2-pipe FCU or 4-pipe FCU, PSC, or ECM fan motor, O-10V or ON/OFF valve control
CommunicationStandalone, Modbus RTU or BACnet MS/TP (EIA-485 A, B wiring terminals), with baud rates up to 38,400 kbps
Recommended Max. of 25 devices
Power RequirementsSupply: AC 90-240VAC (L,N), 50/60Hz
Max. Load Current: <5 A (Resistive), <2 A (Inductive) Consumption: <1W
Wiring TerminationOne 2.5 mm² or two 1.5 mm² wires
DisplayBacklit LCD with Metric Units (°C)
InputS1-S2: AI - Remote Temperature Sensor (low voltage)
DI – Keycard Accessory (Dry Contact Input)
OutputsL, M, H, Valve, 0-10V (2-Pipe, PSC/AC Fan)
L, M, H, AO1, AO2, G (4-Pipe, PSC/AC Fan)
AO, G, VO, VC (2-Pipe, ECM Fan)
AO, G, VO1, VC1, VO2, VC2 (4-Pipe, ECM Fan)
Minimum Load = 0.5 ohms
Maximum Load = <2A (resistive), <1A (inductive)
Supports line voltage (90-240VAC) for fan speed and valve control. 
Environmental Operating Range0°C to 45°C, Humidity: 5–95% RH (non-condensing)
ComplianceCE
EnclosurePC+ABS anti-flaming, IP30 rated, 86(H) × 86(W) × 11.5(D) mm
Scheduling7-day/5+2, 4 periods per day
Setpoint Range2°C–90°C
MountingStandard 60 mm wall box mounting

Part Numbers & Features

Part NumberFCU TypeFan TypeValve TypeProtocolColor
33TS2-2-P-XW2-pipePermanent Split Capacitor (PSC) Fan0-10VStandaloneWhite
33TS2-4-P-XW4-pipePSC fan0-10VStandaloneWhite
33TS2-2-P-MW2-pipePSC fan0-10VModbusWhite
33TS2-4-P-MW4-pipePSC fan0-10VModbusWhite
33TS2-2-E-MW2-pipeElectronically Commutated (EC) fanON/OFFModbusWhite
33TS2-4-E-MW4-pipeEC fanON/OFFModbusWhite
33TS2-2-P-XB2-pipePSC fan0-10VStandaloneBlack
33TS2-4-P-XB4-pipePSC fan0-10VStandaloneBlack
33TS2-2-P-MB2-pipePSC fan0-10VModbusBlack
33TS2-4-P-MB4-pipePSC fan0-10VModbusBlack
33TS2-2-E-MB2-pipeEC fanON/OFFModbusBlack
33TS2-4-E-MB4-pipeEC fanON/OFFModbusBlack

Documents

Product Data

TS2 Series Thermostats Product Data Sheet (French)

Carrier 33TS2 Series Thermostats

TS2 Series Thermostats Product Data Sheet

TS2 Series Thermostats Product Data Sheet (Italian)

Need assistance? Ask Carrier.

Get in touch