TB & TM Plus Series Thermostats

Technical Specifications

Features

Easy-to-use touchscreen display

Temperature, humidity, and motion onboard sensors for optimal control 

BACnet or MODBUS communication protocol capable (depending on model) for flexible system integration 

Configurable inputs and outputs for versatile control 

Real-time clock maintains accurate time for up to 7 days during power outages 

Flexible power supply options (24VAC or 110-220V)*

*Depending on thermostat model

Applications

Fan (FCUs): Enhance occupant comfort by providing individual control over fan speed and temperature

Rooftop Units (RTUs): Optimize RTU operation for energy efficiency through precise temperature and airflow control

Heat Pumps: Maximize heat pump performance and efficiency with integrated control of heating and cooling modes

Variable Frequency Drives (VFDs): Seamlessly integrate with VFDs to fine-tune motor speeds and optimize energy consumption

Specifications

TB Plus Series (BACnet)
Options24 V, Temp. Only24 V, Temp, Humidity, Motion110-220V, Temp. Only-
Branded Part #TBPL-24-H-CTBPL-24-HM-CTBPL-H-C-
Unbranded Part #TBPL-24-H-TBPL-H-
CommunicationBACnet MS/TP (subordinate device) | Baud rates up to 76.8 kbps, detected and set automatically by the thermostat
TM Plus Series (Modbus)
 
Options24V, Temp., Humidity--110 - 220V, Temp, Humidity, Motion
Unbranded Part #TMPL-24-H--TMPL-HM
CommunicationsModbus RTU (server) | Baud rates up to 76.8 kbps, detected and set automatically by the thermostat
Power Requirements24 VAC ± 15% 4VA no load, 76 VA Full Load110-220 VAC
DisplayBacklit, Resistive Touchscreen
SENSING ELEMENT 
TemperatureRange: 41-95° (5-35°C), Accuracy: ± 1°F (0.5°C)
Humidity
Range: 10-90% Accuracy: ± 3% Typical
XXXX
MotionSensor Type: PIR, quad, omnidirectional
Distance: 16.4 ft. (5 m)
Detection Range: 90 x 30 (HxV)
Movement Speed: 2.62 – 3.94 ft/s (0.8 – 1.2 m/s)
Detection Object: 15.75 x 9.84 in. (400 x 250 mm)
 -X-X
InputsT1, 0 - Normally Open (NO) or Normally Closed (NC) dry contract, or 0-10 Vdc AI, or 50 kOhm thermistor @ 77°F (25°C)
A, B - Communication +/- (RS485)
In1, 0 - NO or NC dry contract, or 0-10 Vdc AI, or 50 kOhm thermistor @ 77°F (25°C)
C, R – Power 24 VAC
Outputs11, 12, 13 – DO, 3A 14 – DO 0.3A 15, 16 - DO 0.3A or AO 0-10 Vdc, 5 mA max., not isolated
Environmental Operating Range50° to 122°F (10° to 50°C), 10 - 90% RH, non-condensing
HousingRectangular form factor, fire-retardant ABS plastic, UL94V-0
MountingInstalls to a standard wall box with mounting hardware included (consult technical instructions)
ComplianceFCC CFR47, chapter 1, subchapter A, part 15, class B
ICC, ICES-003, class B
CE Mark LVD, 2014/35/EU
RoHS 2011/65/EU
C-Tick Mark, AS/NZS 61000-6-3
CA Prop. 65

Documents

Installation

Carrier ComfortVu Tstat Plus TBPL-TMPL Series Installation and Operation

Product Data

ComfortVu™ BACnet and Modbus Thermostats - Plus Models Product Data

Need assistance? Ask Carrier.

Get in touch