Comfort™ Pro Commercial Non-Communicating Programmable Thermostat 33CSCPACHP-01

Comfort™ Pro Non-Programmable Commercial Thermostat

33CSCNACHP-01

Simplified, reliable climate control for commercial spaces.

  • Non-mercury electronic controls
  • Auto-changeover for seamless temperature adjustments
  • Customizable via keypad lockout with passcode protection
Overview

The Comfort™ Pro Non-Programmable Commercial Thermostat 33CSCNACHP-01 delivers precise, reliable temperature control for heat pumps, air conditioners and water source heat pumps, with separate heating and cooling set points and seamless integration. It automatically stores installer settings, retains configurations during power interruptions and operates on either 24 VAC or batteries. Advanced remote sensing ensures accurate temperature readings, while a user-friendly interface and auto-changeover optimize energy use and comfort. Designed and assembled in the U.S.A., this thermostat offers the dependable performance and peace of mind commercial spaces require.

Features

Technical Specifications

An outdoor view of a group of buildings in a city area in the evening. An outdoor view of a group of buildings in a city area in the evening.

33CSCNACHP-01 simplifies HVAC integration while maximizing energy efficiency and long-term reliability, ensuring comfort and seamless operation day after day.

Documents

Owner's Manual

33CSCNACHP-01 Comfort™ Pro Non-Programmable Commercial Thermostat

Product Data

33CSCNACHP-01 and 33CSCNACHP-FC Comfort™ Pro Non-Programmable Commercial Thermostat

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier experts ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.