Gemini® Packaged Air-Handling Unit 40RUQ

Gemini® 40RUQ Packaged Heat Pump Air-Handling Unit

40RUQ

Reliable and energy-efficient indoor air quality, tailored for diverse commercial applications.

  • Optimized performance
  • Flexible installation
  • Energy-efficient
Overview

The Gemini® 40RUQ Packaged Air-Handling Unit redefines adaptability and reliability for commercial HVAC solutions. Engineered for energy-efficient cooling, it uses environmentally conscious Puron® refrigerant (R-410A). Its flexible multi-position design supports horizontal and vertical installation without modification, ensuring easy adaptation to unique systems. Boasting powerful belt-driven centrifugal fans and advanced coil technology, the 40RUQ guarantees optimal airflow and consistent indoor air quality. With robust galvanized steel casing, cleanable insulation treated with antimicrobial agents and compatibility with Carrier’s 38AU condensing units, it delivers cooling precision paired with reliable performance.

  • AHRI 340/360 Certified

  • ETL Listed

Features

At a glance

Refrigerant

R-410A

Type

Packaged Heat Pump Air Handling Unit

Capacity

6 - 20 Tons

Matched Condensers

38AUQ/D/Z

Gemini® Packaged Air-Handling Unit Gemini® Packaged Air-Handling Unit

The Gemini® 40RU and 38AU series indoor air handlers and outdoor units are designed for reliable rooftop or ground installation and all models use Puron® refrigerant.

Documents

Accessory and Kit Data

Packaged Air-Handling Units 6 to 30 tons Condensate Drain Trap Accessory 50/60 Hz

Packaged Air-Handling Units Subbase Accessory, 6 to 30 tons

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Plenum and Return-Air Grille Accessories for Packaged Air-Handling Units, 6 to 30 tons

Packaged Air Handling Units Electric Heat Accessory 6 to 30 Tons (21 to 105 kW) 50/60 Hz CAELHEAT001A00-CAELHEAT039A00, AAHC05AHAA-AAHC70ESAA

33WIFISTAT43 Wi-Fi Thermostat

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

Economizer Accessory for Packaged Air-Handling Units, 6 to 30 tons, 50/60 Hz

Hot Water and Steam Coil Accessories for Packaged Air-Handling Units, 6 to 30 Tons

Overhead Suspension Accessory for Packaged Air-Handling Units, 6 to 30 tons

Ultra Low Leak EconoMi$er® X Accessory for Packaged Air-Handling Units, 6 to 30 Tons, 50/60 Hz, CAECOMZR008A01, CAECOMZR010A01,CAECOMZR012A01

Variable Frequency Drive (VFD) Remote Keypad Kit CRDISKIT001A00 and CRDISKIT003A00

Brochure

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

Gemini™ 38AU / 40RU Split System Air Conditioners and Heat Pumps Brochure

New Carrier® Staged Air Volume SAV™ System Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Guide Specifications

40RUQ07-25 Guide Specifications, 6,000 to 8,000 Nominal Cfm, 15 to 20 Nominal Tons Cooling

Installation

Indoor Fan Rated Airflow (cfm) Data Supplement 38AU/38AUQ/40RU/40RUQ Split Systems 6 to 20 Nominal Tons

40RU 20 to 30 Nominal Tons Packaged Air-Handling Units with Puron (R-410A) Refrigerant, Sizes: 25-30 Electrical Data Supplement

40RU 25-30 Packaged Air-Handling Units, 60 Hz, with Puron (R-410A) Refrigerant

40RU 14-16 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 50 Hz

40RU 25-30 Packaged Air-Handling Units, with Puron (R-410A) Refrigerant, 50 Hz

Variable Frequency Drive (VFD) Factory-Installed Option, 2-Speed Motor Control for 2-Stage Cooling Rooftop Units

40RU 14-16 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 60 Hz

40RU 6 to 15 Nominal Tons Packaged Air-handling Units with Puron (R-410A) Refrigerant, Sizes: 07-16 Electrical Data Supplement

Product Data

40RFQ07-12, 40RUQ16-25 Split System Heat Pump Indoor Unit (Air-Handling Unit) with Puron Refrigerant 6 to 20 Nominal Tons

REVIT and 3D DRW Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Vertical Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Horizontal Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Horizontal Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Horizontal Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Units with Plenum Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Vertical Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Vertical Units with Hot Water Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Horizontal Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Vertical Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Vertical Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Vertical Units with Steam Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Horizontal Units with Hot Water Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Horizontal Units with Steam Heat Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Limited Warranty for Light Commercial Equipment

Need help selecting the right HVAC solution?

Find an expert

Connect with Carrier's trusted network of experts.

Our experts offer solutions that prioritize excellence and reduce maintenance requirements and operational costs.