Gemini® Packaged Air-Handling Unit 40RUA

Gemini® 40RUA Packaged Air-Handling Unit

40RUA

Effortless climate solutions with unmatched flexibility and energy efficiency for your commercial needs.

  • Durable design
  • Flexible installation
  • Energy-efficient
Overview

The Gemini® 40RUA Packaged Air-Handling Unit is your answer to precision-controlled, energy-efficient commercial HVAC systems. Designed with Puron® (R-410A) refrigerant, this unit ensures eco-friendly cooling for businesses aiming to reduce environmental impact. Capable of vertical or horizontal installation without modification, it integrates seamlessly into both rooftop and ground applications. Whether you're modernizing existing systems or setting up new ones, the powerful belt-driven centrifugal fans and cleanable anti-microbial treated insulation provide optimized performance and air quality. Dependable, versatile and innovative–it's the HVAC solution every business deserves.

  • AHRI 340/360 Certified

  • ETL Listed

Features

At a glance

Refrigerant

R-410A

Type

Packaged Air Handling Unit

Capacity

6 - 30 Tons

Matched Condensers

38AUQ/D/Z

Gemini® Packaged Air-Handling Unit Gemini® Packaged Air-Handling Unit

Sustainable and energy efficient, Gemini® 40RUA Packaged Air-Handling Unit blends innovative climate control with longevity to keep operations running smoothly.

Documents

Accessory and Kit Data

Packaged Air-Handling Units 6 to 30 tons Condensate Drain Trap Accessory 50/60 Hz

Packaged Air-Handling Units Subbase Accessory, 6 to 30 tons

Split Systems Heat Pump and Condensing Units Accessory Hail Guard 15 and 20 Ton Cooling Unit 15 and 20 Ton Heat Pump CALVHLGD007A00, 008A00, 009A00

Plenum and Return-Air Grille Accessories for Packaged Air-Handling Units, 6 to 30 tons

Packaged Air Handling Units Electric Heat Accessory 6 to 30 Tons (21 to 105 kW) 50/60 Hz CAELHEAT001A00-CAELHEAT039A00, AAHC05AHAA-AAHC70ESAA

33WIFISTAT43 Wi-Fi Thermostat

Split Systems Heat Pump and Condensing Units Accessory Outdoor Coil Grille 6 to 12.5 Ton Cooling Unit 6 to 10 Ton Heat Pump

Economizer Accessory for Packaged Air-Handling Units, 6 to 30 tons, 50/60 Hz

Hot Water and Steam Coil Accessories for Packaged Air-Handling Units, 6 to 30 Tons

Overhead Suspension Accessory for Packaged Air-Handling Units, 6 to 30 tons

Ultraviolet Lamp Accessory for Package Air-Handling Units 6 to 30 Tons

Variable Frequency Drive (VFD) Remote Keypad Kit CRDISKIT001A00 and CRDISKIT003A00

CAECOMZR101A00, CAECOMZR102A00 and CAECOMZR103A00 Ultra Low Leak EconomizerONE Accessory For Packaged Air Handling Units 6 to 30 Tons

Brochure

Staged Air Volume (SAV) System for Carrier’s Small and Medium Packaged Rooftop Units and Light Commercial Splits Systems

A World of Comfort 2025 - Brochure (Printer Version)

New Carrier® Staged Air Volume SAV™ System Brochure

A World of Comfort 2025 - Brochure

Understanding the AIM Act

Guide Specifications

40RUA Guide Specifications, 44 to 106 kW (12.5 to 30 Nominal Tons) 50 Hz

40RUA/40RUS Guide Specifications, 5,000 to 12,000 Nominal Cfm, 12.5 To 30 Nominal Tons Cooling

Installation

Indoor Fan Rated Airflow (cfm) Data Supplement 38AU/38AUQ/40RU/40RUQ Split Systems 6 to 20 Nominal Tons

40RU 20 to 30 Nominal Tons Packaged Air-Handling Units with Puron (R-410A) Refrigerant, Sizes: 25-30 Electrical Data Supplement

40RU 25-30 Packaged Air-Handling Units, 60 Hz, with Puron (R-410A) Refrigerant

40RU 14-16 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 50 Hz

40RU 25-30 Packaged Air-Handling Units, with Puron (R-410A) Refrigerant, 50 Hz

Variable Frequency Drive (VFD) Factory-Installed Option, 2-Speed Motor Control for 2-Stage Cooling Rooftop Units

40RU 14-16 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 60 Hz

40RU 6 to 15 Nominal Tons Packaged Air-handling Units with Puron (R-410A) Refrigerant, Sizes: 07-16 Electrical Data Supplement

Press Release

Carrier Corp. Introduces New Gemini Select Split Systems with Non-Ozone Depleting Puron Refrigerant: Exceeding ASHRAE 90.1 Standards

Product Data

40RFA 07-12, 40RFS 08-12, 40RUA/40RUS 14-30 Packaged Air-Handling Units, 6 to 30 Nominal Tons

40RFA 07-12, 40RUA 14-30 Packaged Air-Handling Units with Puron (R-410A) Refrigerant, 21-106 kW, 50 Hz

REVIT and 3D DRW Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Vertical Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Horizontal Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Horizontal Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Horizontal Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Units with Plenum Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Vertical Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Vertical Units with Hot Water Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Horizontal Units with No Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 12-30 Ton Packaged Air Handling Vertical Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-10 Ton Packaged Air Handling Vertical Units with Electric Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Vertical Units with Steam Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Horizontal Units with Hot Water Heat Family REVIT Files

40RUA, 40RUQ, 40RUS 6-30 Ton Packaged Air Handling Horizontal Units with Steam Heat Family REVIT Files

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment

Limited Warranty for Light Commercial Equipment

Need help selecting the right HVAC solution?

Find an expert

Connect with Carrier's trusted network of experts.

Our experts focus on reliability and precision ensures simplified maintenance, optimized performance and lasting peace of mind for your operations.