40RLA Split System Air Handling-Unit

Gemini® 40RLA Packaged Air-Handling Unit

40RLA

Reliable, energy-efficient cooling built to elevate comfort and climate control.

  • Durability with Galvanized Steel Casing
  • EcoBlue™ Vane Axial Fan Technology
  • Multi-Position Flexibility
Overview

The Gemini® 40RLA Packaged Air-Handling Unit delivers exceptional performance and energy efficiency for light commercial HVAC applications. Featuring Puron Advance™ refrigerant, a versatile multi-position design, EcoBlue™ technology, galvanized steel casing and various fan and motor options, it ensures reliable, flexible and precise cooling for a healthier indoor environment.

  • AHRI Standard 340/360 Certified

  • UL Registered

  • Puron Advanced

Features

At a glance

Refrigerant

R-454B

Type

Packaged Air Handling Unit

Capacity

6 - 30 Tons

Matched Condensers

38AXQ/D/Z

Gemini® 40RLA Split System Air-Handling Unit Gemini® 40RLA Split System Air-Handling Unit

Gemini® 40RLA Packaged Air Handling Unit combines energy efficiency, design flexibility and unmatched reliability to drive better HVAC performance and comfort.

Documents

Guide Specifications

40RLA and 40RLS Guide Specifications,12.5 to 30 Tons, Nominal Cooling

40RLA and 40RLS Guide Specifications, 6 to 10 Tons, Nominal Cooling

Installation

40RLA/Q/S 12.5 to 28 ton, Packaged Air-Handling Unit

40RLA/S/Q 07-12 Packaged Air-Handling Units with Puron Advance™ (R-454B) Refrigerant

Product Data

40RLA 07-30 (Direct Expansion), 40RLS 08-30 (Chilled Water) Packaged Air Handling Units with Puron Advance™ (R-454B) Refrigerant, 6 to 30 Nominal Tons

REVIT and 3D DRW Files

40RLA, 6-10 Ton Packaged Air Handling Unit REVIT Files

40RLA, 6-30 Ton Plenum, Packaged Air Handling Unit REVIT Files

40RLA, 6-30 Ton, Hot Water Packaged Air Handling Unit REVIT Files

40RLA, 6-10 Ton Horizontal Packaged Air Handling Unit REVIT Files

40RLA, 6-30 Ton Steam Packaged Air Handling Unit REVIT Files

40RLA, 6-10 Ton Electric Heat Packaged Air Handling Unit REVIT Files

40RLA, 12-30 Ton Packaged Air Handling Unit REVIT Files

40RLA, 12-30 Ton Horizontal Packaged Air Handling Unit REVIT Files

40RLA, 12-30 Ton Electric Heat, Packaged Air Handling Unit REVIT Files

40RLA, 6-30 Ton, Hot Water, Horizontal Packaged Air Handling Unit REVIT Files

40RLA, 6-30 Ton Steam, Horizontal Packaged Air Handling Unit REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.