The Gemini® Select 38RC Air-Cooled Outdoor Condensing Unit delivers impressive energy efficiency and reliable HVAC performance. Designed for both light and heavy commercial applications, it combines advanced engineering with durability for rooftop or on-the-ground installation. With up to 12.95 EER and a wide capacity range of 25 to 100 nominal tons, this split system ensures optimal comfort, superior indoor air quality and significant energy savings.
-
UL Listed
-
ISO 9001
Features
Engineered with comprehensive overload and pressure protection mechanisms and the self-contained Carrier Comfort Network® (CCN) controls provide unmatched reliability. A baked enamel finish also makes the galvanized steel cabinet durable in harsh environments.
Lightweight, compact design makes it suitable for rooftop or ground-level installations and a pre-wired 24V control circuit allows for quick thermostat connections. Also delivered with nitrogen holding charge for seamless setup.
Compressors and control boxes are conveniently accessible and integrated liquid and suction valve shutoffs make servicing hassle-free. hassle-free servicing.Clear oil-level sight glass and advanced filter driers also help to enhance maintenance ease.
Extended warranty options available for added peace of mind. One year parts-only warranty on compressors and other components.
Gemini® Select 38RC Air-Cooled Outdoor Condensing Unit combines energy-efficient performance, durable construction and scalable configurations.
Documents
Accessory and Kit Data
Energy Management Module Accessory for 30RC 010-060, 30MP 017-080, 38RC 020-060
Vibration Isolation Accessory for 38RCD 025-060, 38RCS 025-050, 09RCM 050-060, 09RCS 020-035 30MPA 021-080, 30MPE, 30MPW 017-080 30RC 010-060
Low Sound Compressor Blanket Accessory for 30MPA,MPW017-080, 30RC010-060, 38RCD025-060, 38RCS025-050
Greenspeed® Variable Speed Fan Control for 30RC 020-060, 38RCS 025-050, 38RCD 025-060
Controls
Gemini™ Select 38RCS025-050, 38RCD025-150 Commercial Air-Cooled Condensing Units, 50/60 Hz
Guide Specifications
38RC Guide Specifications, 25 to 130 Nominal Tons (88 to 457 Nominal kW)
Installation
38RCS025-050, 38RCD025-150 Gemini™ Select Air-Cooled Outdoor Condensing Units with R-32 Refrigerant, 50/60 Hz
Product Data
38RCS025-050, 38RCD025-130 Gemini™ Select Commercial Air-Cooled Condensing Units with R-32, 60 Hz, 25 to 130 Nominal Tons (88 to 457 Nominal kW)
REVIT and 3D DRW Files
38RC Single Circuit, 25T Revit Files
38RC Single Circuit, 60T Revit Files
38RC Single Circuit, 40T Revit Files
38RC Dual Circuit, 60T Revit Files
38RC Single Circuit, 30T Revit Files
38RC Dual Circuit, 40T Revit Files
38RC Revit Drawings for Smartsheet
38RC Dual Circuit, 25T Revit Files
38RC Single Circuit, 50T Revit Files
38RC Single Circuit, 27T Revit Files
38RC Dual Circuit, 27T Revit Files
38RC Dual Circuit, 50T Revit Files
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment