The Gemini® 38AXZ Split System is your commercial HVAC solution for dependable, energy-efficient cooling. Designed with eco-friendly Puron Advance™ refrigerant, these air-cooled condensing units deliver exceptional performance paired with unmatched versatility. Built for both rooftop and on-ground installations, this system is tailored for long-lasting operation, balancing high efficiency (with IEER ratings up to 15.5) and easy maintenance. Whether enhancing indoor air quality or addressing specific climate control needs, the 38AXZ guarantees consistent results with cutting-edge technology and robust engineering.
-
Puron Advance
-
AHRI 340/360
-
UL Listed
Features
Helps ensure safety and reliability with high and low-pressure switches anti-short cycling protection that reduces wear and tear. Durable, prepainted galvanized steel cabinet withstands harsh environments (500-hour salt-spray test passed).
Thoughtfully designed base rail facilitates forklift and crane rigging. Also ships with a partial charge of Puron Advance™ (R-454B) refrigerant for quick start-up.
Easy-grip compressor access panel helps with faster servicing while the Comfort Alert™ diagnostic board simplifies troubleshooting and reduces downtime. Powered and non-powered convenience outlets available.
5 years parts-only warranty on compressors and 1 year parts-only warranty on all additional components.
The Gemini 38AXZ split system is an HVAC solution that offers energy efficiency, uses an environmentally friendly refrigerant and is designed for durability to help reduce maintenance costs and support indoor comfort in commercial spaces.
Documents
Guide Specifications
38AXZ,AXD Guide Specifications, 6 to 25 Tons
Installation
38AX**07-14 Air-Cooled Condensing Units with Puron Advance™ (R-454B) Refrigerant
38AX*16/25/28 Air-Cooled Condensing Units with Puron Advance™ (R-454B) Refrigerant
Product Data
38AXZ, AXD 07-28 Single and Dual Circuit Condensing Units with Puron Advance™ R-454B Refrigerant, 6 to 25 Tons
REVIT and 3D DRW Files
38AXZ Single Circuit, Family REVIT Files
Warranty Card
Limited Warranty for Light Commercial Equipment