Gemini® Split-System Heat Pump 38AXQ

Gemini® 38AXQ Split-System Heat Pump

38AXQ

The Gemini® 38AXQ heat pump series, paired with 40RLQ indoor air handlers, delivers a durable, Puron Advance™-based split system designed to meet a wide range of commercial HVAC installation needs.

  • Energy-Efficient Cooling
  • Puron Advance™ Refrigerant (R-454B) Technology

Overview

The new 38AXQ Gemini™ heat pump line is built to meet the demands of today’s toughest commercial applications. Powered by Puron Advance™ (R‑454B) refrigerant, these units deliver a 75% reduction in GWP compared to the original Puron®, far surpassing the EPA’s <700 GWP requirement and helping customers meet evolving environmental standards with confidence.

  • AHRI 340/360

  • UL Listed (US and Canada)

Features

At a glance

Compressor Type

Scroll

Refrigerant

R-454B

Type

Heat Pump

Matched Air Handler(s)

40RLS/Q/A

Capacity

6 - 20 Tons

employees engaged in conversation employees engaged in conversation

The 38AXQ heat pump condensing units deliver long-lasting, reliable performance with Puron Advance™ R-454B refrigerant, customizable split-system designs, durable pre-painted galvanized steel cabinets, optional coil protection, and standard Comfort Alert™ diagnostics for fast, easy troubleshooting.

Documents

Guide Specifications

38AXQ Guide Specifications, 6 to 25 Nominal Tons

Installation

38AXQ 15 to 25 ton, Heat Pump Condensing Unit

38AXQ*16-25 Gemini™ Heat Pump Condensing Units with Puron Advance™ (R-454B) Refrigerant

38AXQ*07-12 Gemini™ Heat Pump Condensing Units with Puron Advance™ (R-454B) Refrigerant

Product Data

38AXQ 6 to 25 ton, Heat Pump Outdoor Unit Split System

REVIT and 3D DRW Files

38AXQ 25T Split System Heat Pump Revit Files

38AXQ 15T Split System Heat Pump Revit Files

38AXQ 20T Split System Heat Pump Revit Files

38AXQ 6-10T Split System Heat Pump Revit Files

Need assistance?

Find an expert

Connect with our nationwide network of trusted experts.

Carrier experts provide solutions that blend reliability with advanced technology to help ensure systems perform seamlessly, minimizing maintenance and maximizing peace of mind.