Preconfigure HVAC BIM Models with the Carrier Revit Configuration Portal

The Carrier Revit Configuration Portal helps building professionals streamline HVAC design by enabling fully preconfigured Revit models tailored to project specifications. Users can define key parameters—such as capacity, size, voltage, and factory-installed options—to generate accurate, ready-to-use BIM files for Autodesk® Revit.

What is the REVIT Configuration Portal?

The configurator, designed with commercial building professionals in mind, provides the ability to completely preconfigure Carrier HVAC units based on key criteria for a project, such as capacity, size, factory-installed options, and voltage. Each preconfigured model is then available for download for Autodesk® Revit, the leading architectural design software, along with other key file formats and documentation to assist in the design process. By preconfiguring the file, the user can save time normally needed to configure the unit within the Revit software. The full model number of the unit is generated with the Revit, making sure the correct configuration is used in the project.

The configurator is available for Carrier outdoor packaged products, including electric, gas, and heat pump systems, as well as Carrier light commercial split system units. The tool allows for uniquely fast and easy configuration on the go, but Carrier representatives are available to provide assistance if needed.

How to Use the Revit Configurator

Create an Account

Clicking on a unit in the configurator will allow you to log in or create an account if you don't have one. This account allows you to save all your projects for later use. This account is not associated with HVACpartners. It is a separate account used to store your projects.

Start a Configuration

Once you have selected a unit, the configuration screen will open. Use the drop downs to select the correct configuration of the unit. Once they have been selected, the unit model number will be displayed. This will allow you to check to see if it matches the unit on a job or specification. If you are unsure or having trouble, click on the Help Me Decide button. This will allow you to send a message to your local Carrier sales office, based on the location from your profile.

Click on the Create Revit File button to start the creation process. You can choose to name the project if desired. Please note your local Carrier sales office will be notified and you may be contacted.

My Projects Page

All created projects are stored on the My Projects page. It takes about a minute before the file is ready. You will know it's ready when the R icon turns blue. Once the icon is blue, you can download and use the preconfigured file.

Support

f you have any issues with the configurator loading, try clearing cookies on your browser. For support, contact Support@BIMsmith.com.

Frequently Asked Questions

Find a Carrier expert in your area.

Find an expert

Need help? Speak to an expert.

Our Carrier experts will listen to your needs, identify the best approach and create a tailored solution that’s right for you.