WeatherExpert® Light Commercial Packaged High Outdoor Air System 50WE

WeatherExpert® 50WE Rooftop 6-15 Ton Ultra High Efficiency Cooling Only or Electric Cooling/Heating

50WE

Carrier's most advanced packaged rooftop solution now optimized for R-454B refrigerant to deliver intelligent controls, precise humidity management, and ultra-high-efficiency performance in high outdoor air applications. It features EcoBlue™ Fan Technology and round tube plate fin coils for proven efficiency, durability, and quiet operation.

  • Puron Advance™ Refrigerant (R-454B) Technology
  • Industry-First Beltless Fan with EcoBlue™ Technology
  • Reliable Operation

Overview

Carrier’s 50WE WeatherExpert® rooftops (RTU) with Puron Advance™ (R-454B) and EcoBlue™ Fan Technology, offer an environmentally sustainable solution for a brighter future. With a GWP of 466 and similar performance to R-410A, Puron Advance easily exceeds the EPA's new, stringent, <700 GWP refrigerant requirement. Our direct drive EcoBlue™ indoor fan system uses a Vane Axial fan and electronically commutated motor and all 50WE models are designed and configured for expanded envelope operation. 50WE models can operate as a single zone AC, multizone VAV unit, or with up to 100% outdoor air for ventilation or make-up air. All units include new options that enable 100% outdoor air operation including modulating low load protection valve to prevent refrigerant circuit issues, and double wall construction option. All units include Carrier SmartVu™ controls for control flexibility, ease of setup and commissioning, and simplified troubleshooting.

  • Puron Advance

Features

At a glance

Type

Cooling Only or Electric Cooling/Heating

Refrigerant

R-454B

Capacity Range

6 - 15 Tons

Efficiency (SEER/IEER)

20.5

rooftop unit being lifted onto a commercial building rooftop unit being lifted onto a commercial building

Carrier’s 50WE WeatherExpert® RTUs deliver sustainable, expanded‑envelope performance with low‑GWP Puron Advance™, EcoBlue™ fan technology, flexible single‑zone, VAV, or 100% outdoor air operation, and SmartVu™ controls for easy setup and reliability.

Documents

Brochure

Commercial HVAC Rebates for Unitary & Applied Systems

Carrier 48/50WE Ultra High Efficiency RTU Product Brochure

Untitled Document

Carrier Light Commercial K-12 Vertical - Rooftop Systems

Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems

Controls

SmartVu™ Controls Version 2.X for Light Commercial Rooftop Gas Heat/Electric Cooling and Electric Heat/Electric Cooling Units with PIC 6.1 Hardware, Integration Guide

Guide Specifications

50WE Guide Specifications, 6 to 10 Tons

50WE Guide Specifications, 15 Tons

Installation

50WE*H07-12 WeatherExpert® Electric Cooling Packaged High Outdoor Air System with Puron Advance™ (R-454B) Refrigerant

50WE*H17 WeatherExpert® Electric Cooling Packaged High Outdoor Air System with Puron Advance™ (R-454B) Refrigerant

Product Data

WeatherExpert® 48/50WE 6 to 10 Ton, Ultra High Eff., 3 stage, Gas Heat/Electric Cooling and Electric Cooling Rooftop Unit

WeatherExpert® 48/50WE 15 Ton, Ultra High Eff., 3 stage, Gas Heat/Electric Cooling and Electric Cooling Rooftop Unit

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.