WeatherMaster® Applied Rooftop Units 50V WeatherMaster® Applied Rooftop Units 50V WeatherMaster® Applied Rooftop Units 50V WeatherMaster® Applied Rooftop Units 50V

WeatherMaster® 50V Applied Rooftop Unit

50V

Innovative rooftop HVAC solutions for energy efficiency and reliable

  • Low GWP R-454B Refrigerant
  • SmartVu™ Controls
  • Flexible Replacement Compatibility
Overview

The WeatherMaster® 50V Applied rooftop unit combines cutting-edge efficiency with versatility, making it the ideal choice for commercial HVAC solutions. With a cooling capacity ranging from 27.5 to 100 tons, it integrates seamlessly with existing building systems, including legacy Carrier curbs and select competitor models. Featuring the next-generation SmartVu™ controls for simplification, advanced R-454B low-GWP refrigerant for sustainable operation, and flexible indoor air quality options, this unit offers trusted performance, ease of maintenance, and lower environmental impact.

  • AHRI 340/360

  • UL Registered

  • UL Listed

  • ASHRAE 90.1

Features

At a glance

Type

Electric Heat/Hydronic Heat/Electric Cooling

Refrigerant

R-454B

Capacity Range

27.5 - 100 Tons

Efficiency (EER/IEER)

10.5, 16.6

Alt Text Alt Text

WeatherMaster® 50V Applied Rooftop Unit has energy-efficient technology, unmatched reliability and innovation for your business needs.

Documents

Accessory and Kit Data

Return Smoke Detector Accessory for 48/50V 27.5-100 Ton

Ultraviolet Lamp Accessory for 48/50K, 48/50V

Curb Centering Kit for Compact Chassis 48/50V 28-50, 27.5-50 Ton

Louvered Hail Guard Accessory for 48/50V 27-60 Ton Units

Compressor Sound Blanket Accessory for 48/50V , P/N: CRSOUBLN040A00 - CRSOUBLN053A00

RNET Harness Accessory for 48/50K 20-60 Tons and 48/50V 27.5-100 Tons, P/N CRRNETPH001A00

Accessory Roof Curbs for 48/50V Package Rooftop Units

Brochure

Humidi-MiZer® Adaptive Dehumidification System

Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units

Controls

SmartVu™ Controls Version 2.X for Light Commercial and Applied Rooftop Gas Heat/Electric Cooling and Electric Heat/Electric Cooling Units with PIC 6.0 Hardware, Integration Guide

SmartVu™ Controls Version 4.X Network Integration Guide for Applied Rooftop Units (48/50K, 48/50V)

Guide Specifications

50V Guide Specifications, 27.5 to 100 Nominal Tons

Installation

WeatherMaster® 50V 28-98 Electric Cooling with Optional Heating Applied Rooftop Units with Puron Advance Refrigerant (R-454B) and Carrier SmartVu™ Controls

Product Data

48/50V 28-98 WeatherMaster® Applied Rooftop Units 27.5 to 100 Nominal Tons (R-454B)

REVIT and 3D DRW Files

50V RTU Standard Chassis, 70T Family REVIT Files

50V RTU Standard Chassis, Extended Section, 27-35T, All Heat/No Heat REVIT Files

50V RTU Standard Chassis/Extended Section, 27-35T, Hydronic REVIT Files

50V Hydronic Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Extended Section, Family REVIT Files

50V RTU Extended Standard Chassis, Plenum 54-60T Family REVIT Files

50V No Heat or Electric Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Extended Section, Family REVIT Files

50V RTU Standard Chassis, Plenum, 70T Family REVIT Files

50V RTU Standard Chassis, 27-35T, All Heat/No Heat, Plenum REVIT Files

50V RTU Extended Standard Chassis, Plenum, 70T Family REVIT Files

50V No Heat or Electric Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis, Family REVIT Files

50V RTU Standard Chassis, 54-60T Family REVIT Files

50V Hydronic Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Plenum Section, Family REVIT Files

50V RTU Standard Chassis/Extended Section, 27-35T, Hydronic, Plenum REVIT Files

50V RTU Standard Chassis, 27-35T, Hydronic REVIT Files

50V No Heat or Electric Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Plenum Section, Family REVIT Files

50V No Heat or Electric Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Extended Section and Plenum Section, Family REVIT Files

50V RTU Standard Chassis, 90-100T, Hydronic REVIT Files

50V RTU Extended Standard Chassis, 75T Family REVIT Files

50V RTU Compact Chassis, 27-35T, All Heat/No Heat REVIT Files

50V RTU Standard Chassis, 75T Family REVIT Files

50V RTU Standard/Extended Chassis, 90-100T, Hydronic REVIT Files

50V No Heat or Electric Heat Applied Rooftop Units, Sizes 27-35, Compact Chassis, Family REVIT Files

50V RTU Extended Standard Chassis, 54-60T Family REVIT Files

48/50V Family REVIT Files

50V Hydronic Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis, Family REVIT Files

50V RTU Standard Chassis, 27-35T, All Heat/No Heat REVIT Files

50V Hydronic Heat Applied Rooftop Units, Sizes 27-35, Compact Chassis, Family REVIT Files

50V RTU Standard Chassis, 27-35T, Hydronic, Plenum REVIT Files

50V Hydronic Heat Applied Rooftop Units, Sizes 27-35, Standard Chassis with Extended Section and Plenum Section, Family REVIT Files

50V RTU Compact Chassis, 27-35T, Hydronic REVIT Files

50V RTU Standard Chassis, Extended Section, 27-35T, All Heat/No Heat, Plenum REVIT Files

50V RTU Extended Standard Chassis,70T Family REVIT Files

50V RTU Standard Chassis, Plenum, 54-60T Family REVIT Files

Warranty Card

Limited Warranty - 50K and 50V Commercial Rooftop Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance, and seamless adaptability for end-to-end value.