WeatherMaker® 50K Applied Rooftop Unit WeatherMaker® 50K Applied Rooftop Unit

WeatherMaker® 50K Applied Rooftop Unit

50K

Precision-engineered rooftop solutions for efficient climate control.

  • Forward Curve Variable Air Volume (VAV) Fan System
  • SmartVu™ Controls with 7” Touchscreen Display
  • Low Global Warming Potential Puron Advance™ Refrigerant
Overview

The WeatherMaker® 50K rooftop unit is designed to redefine efficiency and performance in commercial climate control. With cutting-edge SmartVu™ controls, forward curve VAV fan systems and low GWP Puron Advance™ refrigerant, it sets the bar for energy-efficient HVAC solutions. Its advanced features minimize environmental impact while ensuring consistent indoor air quality and reliability across diverse applications.

  • ASHRAE 90.1 Compliant

  • AHRI 340/360

  • UL Listed

  • UL Registered Firm

Features

At a glance

Type

Electric Cooling

Refrigerant

R-454B

Capacity Range

20 - 60 Tons

rooftop unit being lifted onto a commercial building rooftop unit being lifted onto a commercial building

Experience the future of climate control with the WeatherMaker® 50K rooftop unit. Engineered for flexibility, sustainability and performance.

Documents

Accessory and Kit Data

Louvered Hail Guard Accessory for 48/50K

Ultraviolet Lamp Accessory for 48/50K, 48/50V

Roof Curb Accessory for 48/50K

Power Exhaust and Barometric Relief Accessories for 48/50K

Smoke Detector Accessory for 48/50K P/N CRSMKDET005A00

Return Smoke Detector Accessory for 48/50K

Compressor Sound Blanket Accessory for 48/50K

RNET Harness Accessory for 48/50K 20-60 Tons and 48/50V 27.5-100 Tons, P/N CRRNETPH001A00

High-Capacity Power Exhaust Accessories for 48/50K 20-60, Part Numbers: CRPWREXH071A01 – CRPWREXH079A01

CAD Templates

DXF/CAD Templates for 50K 40-50T Electric, Vertical Supply, Return OA Hood, PE Barometric Relief Hood

DXF/CAD Templates for 50K 40-50T Electric, Vertical Supply, Return OA Hood, Low Sound Condenser Fan, PE Barometric Relief Hood

DXF/CAD Templates for 50K 20-34T Electric, Horizontal Supply, Return OA Hood, Low Sound Condenser Fan

DXF/CAD Templates for 50K 40-50T Electric, Horizontal Supply, Return OA Hood

DXF/CAD Templates for 50K 60T Electric, Horizontal Supply, Return OA Hood

DXF/CAD Templates for 50K 20-34T Electric, Horizontal Supply, Return OA Hood

DXF/CAD Templates for 50K 60T Electric, Vertical Supply, Return OA Hood

Controls

SmartVu™ Controls Version 4.X Network Integration Guide for Applied Rooftop Units (48/50K, 48/50V)

Guide Specifications

50K Guide Specifications, 20 to 60 Nominal Tons

Installation

50K 20-60 WeatherMaker® Electric Cooling and Optional Electric Heating Applied Rooftop Units with Puron Advance™ Refrigerant (R-454B) and Carrier SmartVu™ Controls

Maintenance

50K 20-60 WeatherMaker® Electric Cooling Applied Rooftop Units with Puron Advance™ Refrigerant (R-454B) and Carrier SmartVu™ Controls with PIC 6.1 Hardware and Software 2.X

Product Data

48/50K WeatherMaker® Applied Rooftop Units 20 to 60 Nominal Tons

REVIT and 3D DRW Files

48/50K Family REVIT Files

50K 20-34 Ton Electric Family REVIT Files

Warranty Card

Limited Warranty - 50K and 50V Commercial Rooftop Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.