WeatherMaster® Puron Advance™ Single-Packaged Heat Pump Rooftop Units with EcoBlue™ Technology 50GEQ

Weather Master® 50GEQ Rooftop 3-25 Ton High Efficiency Heat Pump

50GEQ

A flexible rooftop platform with heat pump capability, now optimized for R-454B refrigerant. Designed to help customers maximize rebates, improve comfort, and advance electrification goals, it features EcoBlue™ Fan Technology and round tube plate fin coils for proven efficiency, durability, and quiet operation.

  • EcoBlue™ Fan Technology
  • High-efficiency cooling with SEER2 ratings up to 16.0
  • Environmentally sustainable Puron Advance™ Refrigerant
Overview

The WeatherMaster® 50GEQ rooftop unit redefines commercial HVAC with EcoBlue™ Fan Technology and sustainable Puron Advance™ refrigerant, offering superior efficiency and reduced environmental impact. Designed for seamless installation without costly adaptations, the 50GEQ ensures reliable performance, easy maintenance and optimal climate control, making it perfect for energy-efficient businesses.

  • UL Registered Firm

  • AHRI 210/240

  • Puron Advance

Features

At a glance

Type

Heat Pump

Refrigerant

R-454B

Capacity Range

3 - 25 Tons

Efficiency (SEER/IEER)

17.6

Alt Text Alt Text

The WeatherMaster® 50GEQ rooftop unit provides tailored climate solutions that delivers reliable comfort, maximizes energy savings and reduces your environmental footprint.

Documents

Accessory and Kit Data

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

Electric Heater and Single Point Box Accessory for Electric Cooling Select 6 to 15 Tons, P/N CRHEATER410A-428A, 451A-453A, CRSINGLE 042A00-045A00, 47A00, 049A00-053A00, 064A00-073A00

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRPWREXH068A00 CRPWREXH069A00 CRPWREXH070A00 Power Exhaust Accessory Single Package Rooftop Units 12.5 to 27.5 Tons

Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00

Heater Accessory for Single Package Rooftop Units Select 17.5 to 27.5 Tons P/N CRHEATER454A00-CRHEATER471A00

Brochure

Commercial HVAC Rebates for Unitary & Applied Systems

Untitled Document

Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems

Controls

50FEQ 04-28, 50GEQ 04-28, 48QE 04-28 Single Package Rooftop Heat Pump and Hybrid Heat Units with SystemVu™ Controls Version 4.X and Puron Advance™(R-454B) Refrigerant Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

50GEQ 3 Stage Guide Specifications, 15 to 25 Nominal Tons

50GEQ 3 Stage Guide Specifications, 6 to 10 Nominal Tons

Installation

WeatherMaster 50GEQ 3 to 5 tons, High Eff., Heat Pump

50GEQ*12 WeatherMaster® Single Package Rooftop Heat Pump 2 and 3 Stage Models with Puron Advance™ Refrigerant and EcoBlue™ Fan Technology

50GEQ*07-09 WeatherMaster® Single Package Rooftop Heat Pump 2 and 3 Stage Models with Puron Advance™ Refrigerant and EcoBlue™ Fan Technology

WeatherMaster® 50GEQ 15 to 25 tons, 2 and 3 Stage Models, High Eff., Heat Pump

Maintenance

50GEQ*07-12 Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant

WeatherMaster 50GEQ 6 to 10 ton, 3 Stage, High Eff., Heat Pump Unit

WeatherMaster 50GEQ 3 to 5 ton, 2 Stage, High Eff., Heat Pump

50GEQ*017-28 Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

WeatherMaster 50GEQ 15 to 25 ton, 3 stage, High Eff., Heat Pump Unit

Product Data

50GEQ*04-06 WeatherMaster® Single-Packaged Heat Pump with Optional Electric Heat and Puron Advance™ Refrigerant (R-454B), 3 to 5 Nominal Tons

WeatherMaster 50GEQ 6 to 10 ton, 3 stage, High Eff., Heat Pump Unit

WeatherMaster 50GEQ 15 to 25 ton, 3 stage, Mid Tier, Heat Pump Rooftop Unit

50GEQ*17-28 WeatherMaster® Single-Packaged Heat Pump with Optional Electric Heat and Puron Advance™ Refrigerant (R-454B), 15 to 25 Nominal Tons

50GEQ*07-12 WeatherMaster® Single-Packaged Heat Pump with Optional Electric Heat and Puron Advance™ Refrigerant (R-454B), 6 to 10 Nominal Tons

REVIT and 3D DRW Files

50GEQ Electric, 20-25T REVIT Files

50GEQ Electric, 15T REVIT Files

50GEQ Electric, 10T REVIT Files

50GEQ Electric, 6-7.5T REVIT Files

50GEQ Electric, 8.5T REVIT Files

50GEQ Electric, 3-5T REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.