WeatherMaker® Puron Advance™ Single-Packaged Rooftops Units with EcoBlue™ Technology 50FEQ

WeatherMaker® 50FEQ Rooftop Unit 3-25 Ton Standard Efficiency Heat Pump

50FEQ

The industry's most trusted replacement rooftop platform with heat pump capability, now optimized for R-454B refrigerant. Engineered for fast, seamless replacements, simple installation, and reliable performance, it features EcoBlue™ Fan Technology and round tube plate fin coils for proven efficiency, durability, and quiet operation.

  • Precision-engineered for lower energy consumption and quieter operation
  • EPA-compliant with a low GWP of 466 for a sustainable future
  • Built to match Carrier roof curbs since 1989, reducing installation time and costs
Overview

Carrier’s WeatherMaker® rooftops (RTU) with Puron Advance™ (R-454B) and EcoBlue™ Fan Technology, offer an ecofriendly solution for a brighter future. With a GWP of 466 and similar performance to R-410A, Puron Advance easily exceeds the EPA's new, stringent, <700 GWP refrigerant requirement. Our direct drive EcoBlue™ indoor fan system uses a Vane Axial fan and electronically commutated motor. The benefit is clear: when compared to legacy belt drive systems, this Vane Axial design has 75% fewer moving parts, uses up to 40% less energy, and has no belts, blower bearings, or shaft. Our WeatherMaker® 50FEQ 3 to 25 ton units are specifically designed to fit on Carrier roof curbs installed as far back as 1989. That makes replacements fast and easy, eliminating the need for curb adapters or different utility connections.

  • Puron Advance

Features

At a glance

Type

Heat Pump

Refrigerant

R-454B

Capacity Range

3 - 25 Tons

Efficiency (SEER/IEER)

15.0

Alt Text Alt Text

Carrier’s WeatherMaker® RTUs with Puron Advance™ refrigerant and EcoBlue™ Fan Technology deliver an eco-friendly, energy-efficient solution that meets EPA’s <700 GWP requirement while simplifying replacements on existing Carrier roof curbs.

Documents

Accessory and Kit Data

CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

Electric Heater and Single Point Box Accessory for Electric Cooling Select 6 to 15 Tons, P/N CRHEATER410A-428A, 451A-453A, CRSINGLE 042A00-045A00, 47A00, 049A00-053A00, 064A00-073A00

CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons

CRPWREXH068A00 CRPWREXH069A00 CRPWREXH070A00 Power Exhaust Accessory Single Package Rooftop Units 12.5 to 27.5 Tons

Electric Heater and Single Point Box Accessory for Electric Cooling Small Rooftop Units, Select 3 to 6 Tons CRHEATER323A00-341A00, CRSINGLE037A00-041A00,060A00-063A00

Heater Accessory for Single Package Rooftop Units Select 17.5 to 27.5 Tons P/N CRHEATER454A00-CRHEATER471A00

Brochure

Commercial HVAC Rebates for Unitary & Applied Systems

Untitled Document

Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems

Controls

50FEQ 04-28, 50GEQ 04-28, 48QE 04-28 Single Package Rooftop Heat Pump and Hybrid Heat Units with SystemVu™ Controls Version 4.X and Puron Advance™(R-454B) Refrigerant Controls, Start-Up, Operation and Troubleshooting

Guide Specifications

50GEQ Guide Specifications, 15 to 25 Nominal Tons

50FEQ Guide Specifications, 15 to 25 Nominal Tons

50GEQ Guide Specifications, 6 to 10 Nominal Tons

50GEQ Guide Specifications, 3 to 5 Nominal Tons

50FEQ Guide Specifications, 3 to 6 Nominal Tons (Siemens)

50FEQ Guide Specifications, 7.5 to 12.5 Nominal Tons

Installation

50FEQ*14 WeatherMaker® Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FEQ*17-28 WeatherMaker® Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FEQ 04-07 WeatherMaker® Single Package Rooftop Heat Pump with R-454B Refrigerant

50FEQ*08-12 WeatherMaker® Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

WeatherMaker® 50FEQ, 3 to 6 tons, Standard Eff., Heat Pump

Maintenance

50FEQ*17-28 Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

50FEQ*04-07 Single Package Rooftop Heat Pump with Puron Advance™ (R-454B) Refrigerant

50FEQ*08-14 Single Package Rooftop Heat Pump with Puron® Advance (R-454B) Refrigerant

Product Data

50FEQ*17-28 WeatherMaker® Single Packaged Heat Pump Rooftop with Optional Electric Heat and Puron Advance™ Refrigerant (R-454B), 15 to 25 Nominal Tons

50FEQ*08-14 WeatherMaker® Single Packaged Heat Pump Rooftop, 7.5 to 12.5 Nominal Tons

50FEQ*04-07 WeatherMaker® Single-Packaged Heat Pump with Optional Electric Heat and Puron Advance™ Refrigerant (R-454B), 3 to 6 Nominal Tons

REVIT and 3D DRW Files

50FEQ Electric, 7.5-8.5T REVIT Files

50FEQ Electric, 10T REVIT Files

50FEQ Electric, 3-6T REVIT Files

50FEQ Electric, 15T REVIT Files

50FEQ Electric, 20-25T REVIT Files

50FEQ Electric, 12.5T REVIT Files

Warranty Card

Limited Warranty for Light Commercial Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.