WeatherExpert® 48WE Single-Packaged Rooftop Units with EcoBlue™ Technology

WeatherExpert® 48WE Rooftop 6-15 ton ultra high efficiency Gas Heat/Electric Cooling

48WE

Carrier's most advanced packaged rooftop solution now optimized for R-454B refrigerant to deliver intelligent controls, precise humidity management, and ultra-high-efficiency performance in high outdoor air applications. It features EcoBlue™ Fan Technology and round tube plate fin coils for proven efficiency, durability, and quiet operation.

  • Puron Advance™ Refrigerant (R-454B) Technology
  • EcoBlue™ Technology with beltless direct-drive fans for enhanced durability

Overview

Carrier’s 48WE WeatherExpert® rooftops (RTU) with Puron Advance™ (R-454B) and EcoBlue™ Fan Technology, offer an environmentally sustainable solution for a brighter future. With a GWP of 466 and similar performance to R-410A, Puron Advance easily exceeds the EPA's new, stringent, <700 GWP refrigerant requirement. Our direct drive EcoBlue™ indoor fan system uses a Vane Axial fan and electronically commutated motor and all 48WE models are designed and configured for expanded envelope operation.

  • Puron Advance

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-454B

Capacity Range

6 - 15 Tons

Efficiency (SEER/IEER)

20.5

rooftop unit being lifted onto a commercial building rooftop unit being lifted onto a commercial building

Carrier’s 48WE WeatherExpert® RTUs deliver sustainable, expanded‑envelope performance with low‑GWP Puron Advance™ refrigerant and high‑efficiency EcoBlue™ fan technology that exceeds EPA <700 GWP requirements.

Documents

Accessory and Kit Data

CRBTMPWR003A01 and CRBTMPWR004A01 Small Rooftop Units Thru-the-Bottom Service Connection Gas Heating Electric Cooling 3 to 12-1/2 Tons

Brochure

Commercial HVAC Rebates for Unitary & Applied Systems

Carrier 48/50WE Ultra High Efficiency RTU Product Brochure

Untitled Document

Carrier Light Commercial K-12 Vertical - Rooftop Systems

Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems

Controls

SmartVu™ Controls Version 2.X for Light Commercial Rooftop Gas Heat/Electric Cooling and Electric Heat/Electric Cooling Units with PIC 6.1 Hardware, Integration Guide

Guide Specifications

48WE Guide Specifications, 15 Tons

48WE Guide Specifications, 6 to 10 Tons

Installation

48WE*H17 WeatherExpert® Gas Heat/Electric Cooling Packaged High Outdoor Air System with Puron Advance™ (R-454B) Refrigerant

48WE*H07-12 WeatherExpert® Gas Heat/Electric Cooling Packaged High Outdoor Air System with Puron Advance™ (R-454B) Refrigerant

Owner's Manual

Single-Package Rooftop Unit (RTU) Gas Heating/Electric Cooling Units with R-454B Refrigerant, 3 to 27.5 Tons

Product Data

WeatherExpert® 48/50WE 6 to 10 Ton, Ultra High Eff., 3 stage, Gas Heat/Electric Cooling and Electric Cooling Rooftop Unit

WeatherExpert® 48/50WE 15 Ton, Ultra High Eff., 3 stage, Gas Heat/Electric Cooling and Electric Cooling Rooftop Unit

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.