WeatherMaster® 48QE Single-Packaged Hybrid Heat Rooftop Unit

Weather Master® 48QE Rooftop 3-25 Ton High Efficiency Hybrid Heat

48QE

A flexible rooftop platform now optimized for R-454B refrigerant. With advanced features and electrification readiness, this serves as a hybrid bridge solution that delivers flexibility with gas reliability. It features EcoBlue™ Fan Technology and round tube plate fin coils for proven efficiency, durability, and quiet operation.. 

  • EcoBlue™ Technology Indoor Fan System with Direct Drive for enhanced efficiency
  • Puron Advance™ Refrigerant (R-454B) Technology

Overview

Carrier’s WeatherMaster® rooftops (RTU) with Puron Advance™ (R-454B) and EcoBlue™ Fan Technology, offer an environmentally sustainable solution for a brighter future. With a GWP of 466 and similar performance to R-410A, Puron Advance easily exceeds the EPA's new, stringent, <700 GWP refrigerant requirement. Our direct drive EcoBlue™ indoor fan system uses a Vane Axial fan and electronically commutated motor. The benefit is clear: when compared to legacy belt drive systems, this Vane Axial design has 75% fewer moving parts, uses up to 40% less energy, and has no belts, blower bearings, or shaft. Our WeatherMaster® 48QE rooftop units offer a heat pump compression system with auxiliary gas heaters. All units come standard with stainless steel gas heat exchangers and SystemVu™ controls. Units can operate as a heatpump, hybrid heat unit (gas and heatpump simultaneously) or as a gas heat unit when ambient temperatures dip below the low ambient cutoff. 48QE models offer flexible operation for occupant comfort in any climate!

  • Puron Advance

Features

At a glance

Type

Hybrid Heat

Refrigerant

R-454B

Capacity Range

3 - 25 Tons

Efficiency (SEER/IEER)

17.0

rooftop unit on crane rooftop unit on crane

The WeatherMaster® 48QE Hybrid Heat Pump Rooftop Units build on a legacy of innovation with Puron Advance™ low‑GWP refrigerant, competitive efficiencies, EcoBlue™ fan technology, hybrid heat performance, and direct‑fit footprints—making new installs and replacements easier than ever.

Documents

Accessory and Kit Data

CRBTMPWR003A01 and CRBTMPWR004A01 Small Rooftop Units Thru-the-Bottom Service Connection Gas Heating Electric Cooling 3 to 12-1/2 Tons

Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00

Brochure

Commercial HVAC Rebates for Unitary & Applied Systems

Untitled Document

Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems

Guide Specifications

48QE Guide Specifications, 3 to 5Nominal Tons

48QE Guide Specifications, 6 to 10 Nominal Tons

48QE Guide Specifications, 15 to 25 Nominal Tons

48QE Guide Specifications, 6 to 10 Nominal Tons

Installation

48QE**07-09 WeatherMaster® Hybrid Heat Single Package Rooftop Heat Pump with Gas Heat 2 and 3 Stage Models with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

48QE**04-06 WeatherMaster® Hybrid Heat Single Package Rooftop Heat Pump with Gas Heat with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

48QE(G/H)*04-06 WeatherMaster ® Hybrid Heat Single Package Rooftop Heat Pump with Ultra Low NOx (14 ng/J) Gas Heat, Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

48QE**12 WeatherMaster® Hybrid Heat Single Package Rooftop Heat Pump 2 and 3 Stage Models with Gas Heat with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

48QE**17-28 WeatherMaster® Hybrid Heat Single Package Rooftop Heat Pump with Gas Heat 2 and 3 Stage Models with Puron Advance™ (R-454B) Refrigerant and EcoBlue™ Fan Technology

Operation

50FEQ 04-28, 50GEQ 04-28, 48QE 04-28 Single Package Rooftop Heat Pump and Hybrid Heat Units with SystemVu™ Controls Version 4.X and Puron Advance™(R-454B) Refrigerant Controls, Start-Up, Operation and Troubleshooting

Product Data

48QE**04-06 WeatherMaster® Single-Package Rooftop Heat Pump with Gas Heat with Puron Advance™ Refrigerant (R-454B) and EcoBlue™ Technology, 3 to 5 Nominal Tons

48QE**07-12 WeatherMaster® Single-Package Rooftop Heat Pump with Gas Heat with Puron Advance™ Refrigerant (R-454B) and EcoBlue™ Technology, 6 to 10 Tons

WeatherMaster 48QE 15 to 25 ton, 2 stage, Mid Tier, Heat Pump with Gas Heat Rooftop Unit

REVIT and 3D DRW Files

48QE Hybrid 15T REVIT Files

48QE Hybrid 3-5T REVIT Files

48QE Hybrid 10T REVIT Files

48QE Hybrid 8.5T REVIT Files

48QE Hybrid 20-25T REVIT Files

48QE Hybrid 6-7.5T REVIT Files

Service

48QE**07-12 WeatherMaster® Hybrid Heat Single Package Rooftop with Puron Advance™ (R-454B) Refrigerant

WeatherMaster® 48QE 3 to 5 ton, 2 Stage, Medium Eff., Hybrid Heat

WeatherMaster 48QE 15 to 25 ton, 2 stage, High Eff., Hybrid Heat Unit

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.