WeatherMaster® Single-Packaged Rooftop Units 48P

WeatherMaster® 48P Single-Packaged Rooftop Unit

48P

Energy-efficient climate control tailored for commercial spaces.

  • Flexible configurations to suit any application
  • ComfortLink™ intelligent control system for precise performance
  • High-efficiency scroll compressors for optimal energy use
WeatherMaster® Single-Packaged Rooftop Units 48P
Overview

The WeatherMaster® 48P rooftop unit delivers versatile and reliable climate control for commercial applications. Offering both gas heating and electric cooling capabilities, this unit ensures optimal environmental comfort year-round. Designed with advanced ComfortLink™ controls and high-efficiency scroll compressors, the 48P blends energy performance with operational reliability. Compatible with multiple configuration options, the unit is ready to meet a range of business needs while meeting rigorous standards for efficiency and compliance.

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-410A

Capacity Range

30 - 100 Tons

Efficiency (EER/IEER)

10.6, 12.7

Alt Text Alt Text

Carrier’s 48/50P commercial packaged unit offers design flexibility, quality, reliability, interoperability and ComfortLink controls.

Documents

Accessory and Kit Data

CO2 Sensor Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105, 48/50N

Compressor Sound Blanket Accessory for 48/50A, 48/50N, 48/50P

Controls Expansion Module (CEM) Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz

Hail Guard Package Accessory for 48/50P2,P3,P4,P5040-060

Plugged Filter Indicator Accessory for 48/50A020-060, 48/50P030-100, 48/50Z030-105

Humidity Sensor Accessory for Enthalpy Control for 48/50LC, 48/50A, 48/50P, 48/50N, 48/50Z

Low Ambient Operation Motormaster® V Control Accessory for 48/50P2,P3,P4,P5030-100 50/60 Hz

Return Smoke Detectors Accessory for 48/50A2,A3,A4,A5020-060, 48/50P2,P3,P4,P5030-100, 48/50N 75 to 105 Ton

Brochure

Agion® Antimicrobial Coating for Carrier’s Aero® 39M Air Handlers and Weather Series Applied Rooftop Units

Packaged Rooftop Units - Staged Air Volume (SAV) System

A World of Comfort 2025 - Brochure (Printer Version)

Humidi-MiZer® Adaptive Dehumidification System

A World of Comfort 2025 - Brochure

20-Ton-Plus Single-Packaged Rooftop Units

Staged Air Volume (SAV) System for Carrier’s Applied Packaged Rooftop Units

Controls

48/50P030-100 Start-Up, Operation, Service, and Controls Troubleshooting for Weathermaster® Single Package Large Rooftop Units with ComfortLink Version 9.X Controls

Guide Specifications

48P2, 48P3, 48P4, 48P5, 48P6, 48P7, 48P8, 48P9 Guide Specifications, 30 to 100 Tons, Nominal

Installation

48P030-100 Weathermaster® Single Package Gas Heating and Electric Cooling Units with Direct Spark Ignition and ComfortLink Controls

48P030-100 Weathermaster® Single Package Gas Heating and Electric Cooling Units with Direct Spark Ignition and ComfortLink Controls

Presentation

Carrier Weather Series Applied Rooftop Units - Expo 2019 Video

Press Release

Press Release - Carrier Introduces New Rooftop Units to Meet Efficiency Standards

Carrier Corp. Introduces New WeatherMaster Rooftop Series Units with Non-Ozone Depleting Puron Refrigerant

Carrier Corp. Introduces New WeatherMaster® Rooftop Series Units with Non-Ozone Depleting Puron Refrigerant

Product Data

48/50P2,P3,P4,P5,P6,P7,P8,P9 030-100 Single-Package Gas Heating/Electric Cooling Rooftop Units and Electric Cooling Rooftop Units with Optional Electric Heat

REVIT and 3D DRW Files

48P030-100 Family REVIT Files

User's Manual

48P2,P3,P4,P5030-100 Gas Heating/Electric Cooling Units with ComfortLink™ Controls

Warranty Card

Warranty - 48A and 48P and 48N Commercial Rooftop

White Paper

Humidi-Mizer® Adaptive Dehumidification System for Applied Rooftop Units

Air Handler and Large Rooftop Unit Shaft Grounding Ring Usage

Environmental Design Considerations for Hospital Operating Rooms White Paper

Intelligent Air Source and Terminal Integration

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.