48K WeatherMaker® Rooftop Unit

WeatherMaker® 48K Applied Rooftop Unit

48K

Where performance meets innovation for sustainable climate control.

  • High-efficiency performance
  • Forward Curve Variable Air Volume (VAV) Fan System
Alt Text
Overview

The Carrier 48K WeatherMaker® Rooftop Unit redefines commercial HVAC with optimal efficiency and performance. Pre-wired and charged with Puron Advance™ low GWP refrigerant, it offers eco-friendly climate control while meeting rigorous industry standards. Its innovative SmartVu™ controls provide intuitive system management through a 7-inch touchscreen display, ensuring convenience and streamlined monitoring. Designed to retrofit most legacy Carrier systems, this unit integrates seamlessly into a variety of applications, delivering unmatched reliability, precise temperature control, and enhanced indoor air quality.

  • AHRI 340/360

  • ASHRAE 90.1

  • UL Listed

  • UL Registered Firm

Features

At a glance

Type

Gas Heat/Electric Cooling

Refrigerant

R-454B

Capacity Range

20 - 60 Tons

Alt Text Alt Text

Elevate energy efficiency, reliability and indoor comfort with the Carrier 48K rooftop unit. Engineered to meet the demands of dynamic commercial environments, it brings the balance of high performance and sustainable innovation.

Documents

Accessory and Kit Data

LP Gas Conversion Kit for 48K Large Rooftop Units Gas Heating/Electric Cooling, 20 to 60 Ton

Louvered Hail Guard Accessory for 48/50K

Ultraviolet Lamp Accessory for 48/50K, 48/50V

Roof Curb Accessory for 48/50K

Power Exhaust and Barometric Relief Accessories for 48/50K

Smoke Detector Accessory for 48/50K P/N CRSMKDET005A00

Flue Vent Extension Accessory for 48K, P/N CRFLUEDS018A00, CRFLUEDS019A00

Return Smoke Detector Accessory for 48/50K

Compressor Sound Blanket Accessory for 48/50K

RNET Harness Accessory for 48/50K 20-60 Tons and 48/50V 27.5-100 Tons, P/N CRRNETPH001A00

High-Capacity Power Exhaust Accessories for 48/50K 20-60, Part Numbers: CRPWREXH071A01 – CRPWREXH079A01

CAD Templates

DXF/CAD Templates for 48K 60T Gas, Vertical Supply, Return OA Hood

DXF/CAD Templates for 48K 40-50T Gas, Horizontal Supply, Return OA Hood

DXF/CAD Templates for 48K 20-34T Gas, Vertical Supply, Return OA Hood

DXF/CAD Templates for 48K 20-34T Gas, Horizontal Supply, Return OA Hood

DXF/CAD Templates for 48K 60T Gas, Horizontal Supply, Return OA Hood

DXF/CAD Templates for 48K 20-34T Gas, Vertical Supply, Return OA Hood, Low Sound Condenser Fans, PE Barometric Relief Hood

Controls

SmartVu™ Controls Version 4.X Network Integration Guide for Applied Rooftop Units (48/50K, 48/50V)

Guide Specifications

48K Guide Specifications, 20 to 60 Nominal Tons

Installation

48K 20-60 WeatherMaker® Gas Heating and Electric Cooling Applied Rooftop Units with Puron Advance™ Refrigerant (R-454B) and Carrier SmartVu™ Controls

Maintenance

48K 20-60 WeatherMaker® Gas Heating and Electric Cooling Applied Rooftop Units with Puron Advance™ Refrigerant (R-454B) and Carrier SmartVu™ Controls

Product Data

48/50K WeatherMaker® Applied Rooftop Units 20 to 60 Nominal Tons

REVIT and 3D DRW Files

48/50K Family REVIT Files

50K 20-34 Ton Gas Family REVIT Files

Warranty Card

Limited Warranty - 48K and 48V Commercial Rooftop Equipment

Need expert advice?

Find an expert

Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.