Weather Master® 48GE Rooftop 3-25 Ton High Efficiency Gas Heat/Electric Cooling
48GE
WeatherMaster® 48GE rooftop units combine Puron Advance™ (R-454B) refrigerant, EcoBlue™ fan technology and flexible staged-cooling choices. Standard 2-stage configurations remain available, while select 6-25 ton 3-stage configurations add Multi-Zone VAV capability with factory-integrated TruVu Product Integrated Control (PIC) for coordinated rooftop and zone-level operation.
The WeatherMaster® 48GE rooftop unit redefines commercial HVAC efficiency and reliability. Designed with advanced Puron Advance™ (R-454B) refrigerant, these units exceed EPA's stringent GWP standards, ensuring sustainability. Featuring EcoBlue™ Technology, the 48GE integrates a beltless vane axial fan system, reducing energy consumption by up to 40% while boasting 75% fewer moving parts compared to legacy systems. Available in a range of 3 to 25 nominal tons, these units provide easy replacement and unmatched climate control, delivering high SEER2 and IEER ratings for optimal performance and cost savings.
-
AHRI 210/240
-
Puron Advance
-
UL Listed
Features
Intuitive control board streamlines troubleshooting and fan adjustments, while access panels with ergonomic handles and tool-less filter access ensure quicker, hassle-free maintenance.
Same roof curb footprint simplifies retrofits, convertible airflow adds installation versatility and built-in base rails with rigging adapters streamline handling.
Advanced leak detection and flame safety systems enhance protection, scroll compressors add durability with overload protection and permanently lubricated fan motors ensure low-maintenance operation.
WeatherMaker® 48GE rooftop unit combines innovative technologies with sustainable practices to save energy, reduce costs and deliver reliable performance tailored to your needs.
Documents
Accessory and Kit Data
CRTRVUKT002A00 TruVu Controller Kit for Rooftop Units 48/50FE*20-30, 50FEQ17-28, 48/50GE*17-28, 50GEQ17-28, 48/50FC*20-30, 50FCQ17-28, 48/50GC*17-28, and 50GCQ17-28, 15 to 27.5 Tons
CRBTMPWR003A01 and CRBTMPWR004A01 Small Rooftop Units Thru-the-Bottom Service Connection Gas Heating Electric Cooling 3 to 12-1/2 Tons
Vertical Power Exhaust Accessory for Gas Heating/Electric Cooling, Electric Cooling, and Heat Pump Rooftop Units, 3 to 15 Tons, CRPWREXH021A01, CRPWREXH022A01, CRPWREXH023A01, CRPWREXH030A01, CRPWREXH080A00, CRPWREXH081A00
CRTRVUKT001A00 TruVu Controller Kit for Rooftop Units 48/50FE*04-16, 50FEQ04-14, 48/50GE*04-14, 50GEQ04-12, 48/50FC*04-16, 50FCQ04-14, 48/50GC*04-14 and 50GCQ04-12, 3 to 15 Tons
CRPWREXH068A00 CRPWREXH069A00 CRPWREXH070A00 Power Exhaust Accessory Single Package Rooftop Units 12.5 to 27.5 Tons
Brochure
Commercial HVAC Rebates for Unitary & Applied Systems
Untitled Document
Carrier Light Commercial K-12 Vertical - Rooftop Systems
Commercial HVAC Rebates End User Brochure – Unitary & Applied Systems
Controls
SystemVu™ Controller Networking Guide
48/50FE 04-30, 48/50GE 04-28 Single Package Rooftop Units with SystemVu™ Controls Version 2.X and Puron Advance™ (R-454B) Refrigerant, Controls, Start-Up, Operation and Troubleshooting
Guide Specifications
48GE Guide Specifications, 3-Stage — 6 to 12.5 Nominal Tons
48GE Guide Specifications, 15 to 25 Nominal Tons
48GE Guide Specifications, 3-Stage — 15 to 25 Nominal Tons
48GE Guide Specifications, 6 to 12.5 Nominal Tons
48GE Guide Specifications, 3 to 5 Nominal Tons
Installation
48GE**14 WeatherMaster® Single Package Rooftop Gas Heating/Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant
48GE 07-12 WeatherMaster® Single Package Rooftop Gas Heating/Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant
WeatherMaster 48GE 3 to 5 tons, High Eff., Gas and Electric Rooftop Unit
WeatherMaster 48GE 15 to 25 ton, High Eff., Gas and Electric Rooftop Unit
48GE(G/H)04-06 WeatherMaster® Single Package Rooftop Ultra Low NOx (14 ng/J) Gas Heating/Electric Cooling Unit with Puron Advance™ (R-454B) Refrigerant
Maintenance
48GE(G/H)*04-06 Single Package Rooftop Ultra Low NOx (14 ng/J) Gas Heat/Electric Cooling Unit with Puron Advance™ (R-454B)
WeatherMaster 48GE 3 to 5 tons, High Eff., Gas and Electric Rooftop Unit
WeatherMaster 48GE 15 to 25 tons, High Eff., Gas and Electric Rooftop Unit
WeatherMaster 48GE 6 to 12.5 tons, 3 stage, Mid Tier, Gas and Electric Rooftop Unit
WeatherMaster 48GE 15 to 25 tons, 3 stage, High Eff., Gas and Electric Rooftop Unit
WeatherMaster 48GE 6 to 12.5 tons, High Eff., Gas and Electric Rooftop Unit
Owner's Manual
Single-Package Rooftop Unit (RTU) Gas Heating/Electric Cooling Units with R-454B Refrigerant, 3 to 27.5 Tons
Product Data
48/50GE**17-28 WeatherMaster® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 15 to 25 Nominal Tons
48/50GE**17-28 WeatherMaster® 3-Stage Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B) and EcoBlue Technology, 15 to 25 Nominal Tons
48/50GE04-06 WeatherMaster® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 3 to 5 Nominal Tons
48/50GE**07-14 WeatherMaster 3-Stage Single-Package Gas Heating/Electric Cooling or Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B) and EcoBlue™ Technology, 6 to 12.5 Nominal Tons
48/50GE**07-14 WeatherMaster® Single-Package Gas Heating/Electric Cooling and Electric Cooling Rooftop Units with Optional Electric Heat with Puron Advance™ Refrigerant (R-454B), 6 to 12.5 Nominal Tons
REVIT and 3D DRW Files
48GE Gas, 3-5T REVIT Files
48GE Gas, 25T REVIT Files
48GE Gas, 6-8.5T REVIT Files
48GE Gas, 17.5-20T REVIT Files
48GE Gas, 10T REVIT Files
48GE Gas, 12.5T REVIT Files
48GE Gas, 15T REVIT Files
Warranty Card
Limited Warranty for Light Commercial Equipment