Aquazone™ 50PSW Water-to-Water Heat Pump

Aquazone™ Water-to-Water Heat Pump

50PSW

Efficiency, precision and unmatched adaptability for your HVAC needs.

  • Designed for reliability with non-ozone-depleting Puron® Advance refrigerant
  • Wide operating capacity from 2 to 35 nominal tons
  • EERs as high as 24.8 for optimal efficiency
Overview

The Aquazone™ 50PSW Water-to-Water Heat Pump delivers advanced heating and cooling solutions tailored for diverse applications. Engineered to maximize energy efficiency with EER ratings up to 24.8, this heat pump integrates seamlessly into geothermal and traditional water-cooled systems. Its versatility shines in tempering ventilation air, creating hydronic heating and cooling systems, or serving as a dedicated boiler/chiller with minimal environmental impact. Featuring high efficiency scroll compressors, quiet operation and durable construction, the 50PSW ensures comfort and reliability for any commercial setting.

  • ARI/ISO 13256-2 Certified
  • ASHRAE 90.1
  • ETL Listed
  • UL Listed

Features

At a glance

Type

Water-to-Water

Efficiency Range (EER)

12.8 to 24.8

Refrigerant

Puron® Advance (R-454b)

Capacity Range

2 - 35 Tons

Alt Text Alt Text

The Aquazone 50PSW is designed for vertical installation. These units provide a practical and economical approach for comfort conditioning requirements in replacement, renovation, and new construction applications.

Documents

Accessory and Kit Data

Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters

Brochure

Commercial Water Source and Geothermal Heat Pump Product Line Card

A World of Comfort 2025 - Brochure (Printer Version)

Aquazone™ Commercial Geothermal Heat Pump Systems

A World of Comfort 2025 - Brochure

Aquazone™ Water Source Heat Pumps: Fan Motor Innovation

A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps

AQUAZONE™ Water Source Heat Pumps

Case Study

Cebula Hall, Saint Martin's University

Controls

i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide

Guide Specifications

50PSW Guide Specifications, 2 to 35 Tons, Nominal

Installation

Water-to-Water Open Points/Properties v3

50PSW025-420 Aquazone™ Water-to-Water Source Heat Pump with Puron® Refrigerant (R-454B)

Water-to-Water Open Integration Guide v3

Press Release

Press Release - Carrier Introduces Improved Water Source Heat Pump Controller

Product Data

50PSW025-420 Aquazone™ Water-to-Water Source Heat Pump with Puron Advance™ Refrigerant (R-454B), 2 to 35 Nominal Tons

i-Vu Open Water-to-Water Open Product Data Sheet

REVIT and 3D DRW Files

50PSW025-420 Family REVIT files

Warranty Card

Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD

Need expert advice?

Find an expert

​Trust our network to help you find the perfect solution.

Carrier engineers ensure every system embodies dependability, streamlined maintenance and seamless adaptability for end-to-end value.