The Aquazone™ 50PEC Water-Source Heat Pump delivers reliable, energy-efficient heating and cooling for commercial spaces. Designed for versatility, it suits both traditional and geothermal applications, offering EERs up to 22.4 for significant energy savings. Featuring Puron® Advance Refrigerant (R-454B), this unit is eco-friendly and exceeds ASHRAE 90.1 standards. With adaptable configurations, premium construction and advanced control options, it’s engineered to meet the demands of modern business environments
- ASHRAE 90.1
- AHRI 550/590 Certified
- ETL Listed
Features
Standard microprocessor controls with optional TruVu™ DDC for enhanced precision.
Large access panel and removable control box enable quick, easy maintenance.
Flexible piping, pre-wired design and single-point connections simplify installation.
Durable galvanized steel and epoxy-coated components enhance reliability and corrosion resistance.
Experience unmatched efficiency, precision and sustainability with the Aquazone 50PEC Water-Source Heat Pump, where exceptional performance meets eco-conscious design.
Documents
Accessory and Kit Data
Aquazone Water Source Heat Pump Accessories: Hose Kits, Ball Valves, Solenoid Water Valves, and Electric Heaters
Brochure
Commercial Water Source and Geothermal Heat Pump Product Line Card
A World of Comfort 2025 - Brochure (Printer Version)
Aquazone™ Commercial Geothermal Heat Pump Systems
A World of Comfort 2025 - Brochure
A Guide to Federal Tax Incentives For Commercial Geothermal Heat Pumps
AQUAZONE™ Water Source Heat Pumps
Controls
i-Vu - Source Water Loop Control for UC Open XP Installation and Start-up Guide
Water-Source Heat Pumps with TruVu™ Controller, Controls, Start-Up, Operation and Troubleshooting
Guide Specifications
50PEC, Guide Specifications, 3/4 to1-1/2 Nominal Tons
Installation
50PEC09-18 Aquazone™ Water Source Heat Pumps Console Unit with Puron Advance™ Refrigerant (R-454B)
Press Release
Press Release - Carrier Introduces Improved Water Source Heat Pump Controller
Product Data
50PEC09-18 Aquazone™ Water Source Heat Pumps Console Unit with Puron® Refrigerant (R-454B), 3/4 to 1-1/2 Nominal Tons
REVIT and 3D DRW Files
50PEC09-18 Family REVIT files
Warranty Card
Warranty - 50PC,PS,PT,PEC,HQP,VQP,WC,WD